IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1ED44171N01B | Demoboard REF-SHA35WRC2SYS

High voltage ceiling fan reference design

Overview

TopologyMotor Drive
Input voltage120-300 V
IC revision3.0

Description

REF-SHA35WRC2SYS is a full-featured starter kit which consists of a main board plus a daughter card with IrDa sensor and a suitable remote control box. The main board includes IMD112T iMOTION™ driver which provides turnkey PFC and motor control with the field-proven MCE (Motor Control Engine), that eliminates software coding from the ceiling fan motor control algorithm development process. Moreover a PFC stage with IKA08N65H5 as switch plus 1ED44171N01B as suitable gate driver and IKN03N60RC2 for the inverter stage are included as well.The single layer PCB with 90 mm diameter provides a cost-effective and ready-to-copy reference for common ceiling fan designs.

Features

  • Input voltage range 120~300 Vrms
  • Maximum input power 35 W
  • PFC factor ≥ 0.9 and iTHD ≤ 10% @ 230 Vrms
  • PFC stage on-board (up to 60 kHz)
  • IEC61000-4-5 4 kV Surge compliant
  • EN55032 Class B EMI compliant
  • Overcurrent protection and auxiliary supply on-board

Typical applications

  • Motor control and drives, Ceiling fan - motor control and drive solutions
  • Home appliances

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (AC))
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Mount
G(mm)
Working Voltage(V (AC))
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5 mm
Length15 mm
–
Height10 mm
PackagingBox 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Rated Current17.5 A
–
–
–
–
–
–
–
–
MountTHT 
–
Working Voltage250 V (AC)
–
–
–
–
–
–
VDE Approval40022612 
–Check availability
SPECWR-PHD Pin Header - Dual, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length5.08 mm
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
MountTHT 
–
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length12.5 mm
Width4.6 mm
Height16 mm
–
–
Size10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
Diameter12.5 mm
MountTHT 
–
–
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption70 J
Power Dissipation0.4 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage275 V (AC)
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingBulk 
Capacitance±10% 
SizePitch 10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
Pin length18 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
–
–
–
Capacitance330 nF
Rated Voltage275 V (AC)
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountBoxed THT 
Pin length18 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10.5 mm
Width10.5 mm
Height14.5 mm
–
–
Size1014 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance2200 µH
Rated Current0.48 A
Saturation Current @ 10%0.62 A
DC Resistance2.5 Ω
Self Resonant Frequency0.83 MHz
VersionStandard 
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
Power Dissipation0.105 W
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage25 V (AC)
–
–
–
–
–
Pitch2.5 mm
Length11 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor14 %
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current310 mA
Leakage Current55 µA
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 nF
Rated Voltage25 V (AC)
–
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTBP Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance33 nF
Rated Voltage630 V (AC)
–
–
Rate of Voltage Rise700 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch7.5 mm
Length10.5 mm
Width5 mm
Height11 mm
PackagingCarton 
Capacitance±5% 
SizePitch 7.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
Pin length4 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 µF
Rated Voltage450 V (AC)
–
–
–
–
–
Pitch5 mm
Length25 mm
–
–
PackagingAmmopack 
Capacitance±20% 
Size13.0 x 25.0 
–
Dissipation Factor20 %
–
–
–
–
–
–
–
–
Endurance 10000
Ripple Current632 mA
Leakage Current496 µA
Diameter13 mm
–
–
–
–
–
–
–
–
–
–
–Check availability