| 461011220101 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DESV SMT Detector Switch 4.7x3.8 mm | 60 | – | |
| 463093370402 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-MITV THT Terminal with Roller Lever Micro Switch, 12.8 x 5.8 mm | 80 | – | |
| 463092370402 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WS-MITV THT Terminal with Lever Micro Switch, 12.8 x 5.8 mm | 80 | – | |
| 461011442105 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DESU SMT Detector Switch Side Push 5.7 x 4.0 mm | 100 | – | |
| 461031442105 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DESU SMT Detector Switch Side Push 5.7 x 4.0 mm | 100 | – | |
| 428542320810 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 150 | – | |
| 428542320811 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 150 | – | |
| 428542320816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 150 | – | |
| 428542320817 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 150 | – | |
| 428547320910 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 150 | – | |
| 428547320911 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 150 | – | |
| 428547320916 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 150 | – | |
| 428547320917 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 150 | – | |
| 463091370402 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WS-MITV THT Terminal with Actuator Micro Switch, 12.8 x 5.8 mm | 150 | – | |
| 434351045816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU SMT Tact Switch 4.7x3.5 mm side push | 160 | – | |
| 434353045816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU J-Bend SMT Tact Switch 4.7x3.5 mm side push | 160 | – | |
| 436351045816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push | 160 | – | |
| 436353045816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU J-Bend SMT Tact Switch with Boss Design 4.7x3.5 mm side push | 160 | – | |
| 430181038816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 4.5x4.5 mm with Height 3.8mm | 160 | – | |
| 431181008816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | 160 | – | |
| 431181015816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | 160 | – | |
| 431183008816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 5x5 mm with ground terminal | 160 | – | |
| 431183015816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 5x5 mm with ground terminal | 160 | – | |
| 430182043816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 160 | – | |
| 430182050816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 160 | – | |
| 430182070816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 160 | – | |
| 430182080816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 160 | – | |
| 430481025816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | 160 | – | |
| 430481031816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | 160 | – | |
| 430481035816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | 160 | – | |
| 431481031816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm with ground terminal | 160 | – | |
| 430476043716 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV THT Washable Tact Switch 12x12 mm | 160 | – | |
| 430476073716 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV THT Washable Tact Switch 12x12 mm | 160 | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm
| |
| 430476085716 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV THT Washable Tact Switch 12x12 mm | 160 | – | |
| 430172085816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 12x12 mm | 160 | – | |
| 430172073816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 12x12 mm | 160 | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm
| |
| 430172043816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 12x12 mm | 160 | – | |
| 430783034816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | 160 | – | |
| 430783051816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | 160 | – | |
| 430173003816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.7x3.7 mm | 160 | – | |
| 434133025816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | 160 | – | |
| 434163025816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.7x3.5 mm | 160 | – | |
| 430181005816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 4.5x4.5 mm with height 0.55mm | 160 | – | |
| 435171014816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal | 160 | – | |
| 434381035816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU SMT Tact Switch 6.2x3.0 mm Mid-Mount | 160 | – | |
| 434781025816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT IP67 Tact Switch 6.2 x 4.1 mm | 160 | – | |
| 436333033816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU J-Bend SMT Tact Switch with Boss Design 4.5 x 3.4mm side push | 160 | – | |
| 434331045822 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU SMT Tact Switch 4.7x3.5 mm side push | 220 | – | |
| 434333045822 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU J-Bend SMT Tact Switch 4.7x3.5 mm side push | 220 | – | |
| 436331045822 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push | 220 | – | |
| 436333045822 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU J-Bend SMT Tact Switch with Boss Design 4.7x3.5 mm side push | 220 | – | |
| 434331013822 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU SMT Tact Switch 3.5x2.9 mm side push | 220 | – | |
| 450405020524 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLSU SMT Mini Slide Switch Same Side Connection 8.7x3.0 mm | 225 | – | |
| 450404015514 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLSU Mini Slide Switch, Same Side Connection Side Push 6.7x2.7 mm | 240 | – | |
| 435151014824 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal | 240 | – | |
| 430773034825 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | 250 | – | |
| 430773051825 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | 250 | – | |
| 431151008826 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | 260 | – | |
| 431151015826 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | 260 | – | |
| 431153008826 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 5x5 mm with ground terminal | 260 | – | |
| 431153015826 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 5x5 mm with ground terminal | 260 | – | |
| 430152043826 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 260 | – | |
| 430152050826 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 260 | – | |
| 430152070826 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 260 | – | |
| 430152080826 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 260 | – | |
| 430471025826 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | 260 | – | |
| 430471031826 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | 260 | – | |
| 430471035826 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | 260 | – | |
| 431471031826 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm with ground terminal | 260 | – | |
| 430466043726 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV THT Washable Tact Switch 12x12 mm | 260 | – | |
| 430466073726 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV THT Washable Tact Switch 12x12 mm | 260 | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm
| |
| 430466085726 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV THT Washable Tact Switch 12x12 mm | 260 | – | |
| 430162085826 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 12x12 mm | 260 | – | |
| 430162073826 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 12x12 mm | 260 | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm
| |
| 430162043826 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 12x12 mm | 260 | – | |
| 434123025826 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | 260 | – | |
| 434133025826 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.7x3.5 mm | 260 | – | |
| 430151005826 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 4.5x4.5 mm with height 0.55mm | 260 | – | |
| 434771025826 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT IP67 Tact Switch 6.2 x 4.1 mm | 260 | – | |
| 434153017835 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | 350 | – | |
| 452403012014 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLSV SMT Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm | 350 | – | |
| 430152043836 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 360 | – | |
| 430152050836 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 360 | – | |
| 430152070836 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 360 | – | |
| 430152080836 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | 360 | – | |
| 430451025836 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | 360 | – | |
| 430451031836 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | 360 | – | |
| 430451035836 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | 360 | – | |
| 431471031836 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm with ground terminal | 360 | – | |
| 452404020202 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Same Side Connection 9.0x3.5 mm | 450 | – | |
| 435151014845 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal | 450 | – | |
| 416131160802 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 500 | – | |
| 416131160803 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 500 | – | |
| 416131160804 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 500 | – | |
| 416131160805 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 500 | – | |
| 416131160806 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 500 | – | |
| 416131160808 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 500 | – | |
| 416131160810 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 500 | – | |
| 418127270902 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Small Compact THT with Raised Actuator 2.54 mm | 600 | – | |
| 418127270904 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Small Compact THT with Raised Actuator 2.54 mm | 600 | – | |
| 418127270906 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Small Compact THT with Raised Actuator 2.54 mm | 600 | – | |
| 418127270908 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Small Compact THT with Raised Actuator 2.54 mm | 600 | – | |
| 418127270910 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Small Compact THT with Raised Actuator 2.54 mm | 600 | – | |
| 418121270802 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 600 | – | |
| 418121270804 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 600 | – | |
| 418121270806 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 600 | – | |
| 418121270808 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 600 | – | |
| 418121270810 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 600 | – | |
| 418121160802 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | 600 | – | |
| 418121160804 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | 600 | – | |
| 418121160806 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | 600 | – | |
| 418121160808 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | 600 | – | |
| 418121160810 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | 600 | – | |
| 428521320810 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 700 | – | |
| 428521320811 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 700 | – | |
| 428521320816 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 700 | – | |
| 428521320817 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 700 | – | |
| 428521520810 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 700 | – | |
| 428521520811 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 700 | – | |
| 428521520816 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 700 | – | |
| 428521520817 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 700 | – | |
| 428527320908 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 700 | – | |
| 428527320909 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 700 | – | |
| 428527320910 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 700 | – | |
| 428527320911 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 700 | – | |
| 428527320916 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 700 | – | |
| 428527320917 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 700 | – | |
| 428527520908 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 700 | – | |
| 428527520909 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 700 | – | |
| 428527520910 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 700 | – | |
| 428527520911 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 700 | – | |
| 428527520916 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 700 | – | |
| 428527520917 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 700 | – | |
| 418117270902 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Compact THT with Raised Actuator 2.54 mm | 800 | – | |
| 418117270904 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Compact THT with Raised Actuator 2.54 mm | 800 | – | |
| 418117270906 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Compact THT with Raised Actuator 2.54 mm | 800 | – | |
| 418117270908 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Compact THT with Raised Actuator 2.54 mm | 800 | – | |
| 418117270910 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Compact THT with Raised Actuator 2.54 mm | 800 | – | |
| 450301014042 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | 800 | – | |
| 450302014072 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTU THT Mini Slide Switch, Opposite Side Connection Right Angled 10x2.5 mm | 800 | – | |
| 418217270902A | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITU Compact THT Right Angled with Raised Actuator 2.54 mm | 800 | – | |
| 418217270904A | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITU Compact THT Right Angled with Raised Actuator 2.54 mm | 800 | – | |
| 418217270906A | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITU Compact THT Right Angled with Raised Actuator 2.54 mm | 800 | – | |
| 418217270908A | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITU Compact THT Right Angled with Raised Actuator 2.54 mm | 800 | – | |
| 418217270910A | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITU Compact THT Right Angled with Raised Actuator 2.54 mm | 800 | – | |
| 714301050 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | – | – | |
| 714306050 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | – | – | |
| 714308050 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | – | – | |
| 714281050 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV, ROTU, ROSV Segment Wheel / Spindle for 10x10 mm Rotary Switches | – | – | |
| 714284050 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV, ROTU, ROSV Segment Wheel / Spindle for 10x10 mm Rotary Switches | – | – | |
| 714286050 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV, ROTU, ROSV Segment Wheel / Spindle for 10x10 mm Rotary Switches | – | – | |
| 714287050 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV, ROTU, ROSV Segment Wheel / Spindle for 10x10 mm Rotary Switches | – | – | |
| 714284060 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | WS-ROTV, ROTU, ROSV Segment Wheel / Spindle for 10x10 mm Rotary Switches | – | – | |