Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1411-1440 of 14698 reference designs
Filter values
Analog Devices LT80605 | Demoboard EVAL-LT80605, Rev. SpB
Buck Converter
|
V
in
24 V
|
Output
5 V / 5.5 A
Analog Devices LT8204
Full-Bridge Converter symmetrical isolated
|
V
in
14 V
|
fsw
100-1000 kHz
|
Output
8 A
Analog Devices LT8204
Full-Bridge Converter symmetrical isolated
|
V
in
20 V
|
fsw
100-1000 kHz
|
Output
12 V
Analog Devices LT8210 | Demoboard EVAL-LT8210-1-AZ
Buck Converter
|
V
in
26-80 V
|
Output
56 V / 20 A
Analog Devices LT8210
Buck-Boost Converter
|
V
in
5-40 V
|
fsw
80-400 kHz
|
Outputs
16 V / 24 A, 16 V / 16 A
Analog Devices LT8210
Buck-Boost Converter
|
V
in
3.5-100 V
|
fsw
80-400 kHz
|
Output
16 V
Analog Devices LT8210
Buck-Boost Converter
|
V
in
20-80 V
|
fsw
80-400 kHz
|
Output
52 V / 2.5 A
Analog Devices LT8210 | Demoboard DC2814A-C
Buck-Boost Converter
|
V
in
26-80 V
|
fsw
80-400 kHz
|
Output
56 V / 2 A
Analog Devices LT8210 | Demoboard DC2814A-A
Buck-Boost Converter
|
V
in
8-40 V
|
fsw
80-400 kHz
|
Output
16 V / 3 A
Analog Devices LT8210 | Demoboard DC2814A-B
Buck-Boost Converter
|
V
in
9-36 V
|
fsw
80-400 kHz
|
Output
36 V / 2.5 A
Analog Devices LT8228
Buck Converter
|
V
in
24-54 V
|
fsw
80-600 kHz
|
Output
14 V / 60 A
Analog Devices LT8228
Boost Converter
|
V
in
8-18 V
|
fsw
80-600 kHz
|
Output
48 V / 20 A
Analog Devices LT8228 | Demoboard DC2351A, Rev. Rev 0
Boost Converter
|
V
in
8-14 V
|
fsw
80-600 kHz
|
Output
48 V / 7 A
Analog Devices LT8228 | Demoboard DC2351A, Rev. Rev 0
Buck Converter
|
V
in
36-56 V
|
fsw
80-600 kHz
|
Output
12 V / 35 A
Analog Devices LT8253 | Demoboard DC3004A
Buck-Boost Converter
|
V
in
6-18 V
|
fsw
150-650 kHz
|
Output
21 V / 3 A
Analog Devices LT8253 | Demoboard DC2949A
Buck-Boost Converter
|
V
in
9-18 V
|
fsw
2-2.5 kHz
|
Output
16 V / 3 A
Analog Devices LT8277 | Demoboard EVAL-LT8277-AZ
Boost Converter
|
V
in
9-36 V
|
fsw
100-2000 kHz
|
Output
60 V / 3 A
Analog Devices LT8277, Rev. A
Boost Converter
|
V
in
3-40 V
|
fsw
100-2000 kHz
|
Output
60 V
Analog Devices LT8292 | Demoboard EVAL-LT8292-BZ
Buck-Boost Converter
|
V
in
9-36 V
|
Output
12 V / 25 A
Analog Devices LT8292 | Demoboard EVAL-LT8292-GZ
Buck-Boost Converter
|
V
in
36-60 V
|
fsw
100-650 kHz
|
Output
48 V / 30 A
Analog Devices LT8292 | Demoboard EVAL-LT8292-AZ
Buck-Boost Converter
|
V
in
9-36 V
|
fsw
650 kHz
|
Output
12 V / 50 A
Analog Devices LT8300
Other Topology
Analog Devices LT8300
Other Topology
Analog Devices LT8300, Rev. A
Flyback Converter
|
V
in
12-48 V
|
fsw
720-780 kHz
|
Outputs
3.3 V / 0.51 A, 24 V / 0.07 A, 12 V / 0.13 A, 15 V / 0.12 A, 5 V / 0.38 A
Analog Devices LT8301 | Demoboard DC2737A
Flyback Converter
|
V
in
10-32 V
|
Output
5 V / 1 A
Analog Devices LT8301 | Demoboard CN-0418
Buck Converter
|
V
in
24 V
|
Outputs
5 V / 1.8 A, 12 V / 0.25 A
Analog Devices LT8301, Rev. B
Flyback Converter
|
V
in
8-30 V
|
Output
12 V / 0.22 A
Analog Devices LT8301, Rev. B
Flyback Converter
|
V
in
8-36 V
|
Outputs
3.3 V / 0.8 A, 24 V / 0.12 A, 3.3 V / 1.5 A, 12 V / 0.4 A, 5 V / 0.55 A, 48 V / 0.1 A, 24 V / 0.2 A
Analog Devices LT8301, Rev. B
Flyback Converter
|
V
in
18-42 V
|
Outputs
3.3 V / 0.75 A, 5 V / 0.42 A
Analog Devices LT8301, Rev. B
Flyback Converter
|
V
in
8-32 V
|
Outputs
48 V / 0.05 A, 5 V / 0.55 A
previous
1
...
46
47
48
49
50
...
490
next
Cart
Your cart is empty.
Get samples and quotes