IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8292 | Demoboard EVAL-LT8292-AZ

60V Dual-Phase Synchronous Buck-Boost Controller

Overview

TopologyBuck-Boost Converter
Input voltage9-36 V
Switching frequency650 kHz
Output 112 V / 50 A

Description

Evaluation circuit EVAL-LT8292-AZ features the LT®8292: a parallelable 4-switch synchronous buck-boost controller. The LT8292 regulates the output voltage and output or input current from an input voltage below, equal to, or above the output voltage. With a wide 5.5V to 60V input range and a seamless transition between operating regions, the LT8292 is ideal for automotive, industrial, and telecom systems. The buck-boost peak current mode architecture allows adjustable phase-lockable 100kHz to 650kHz fixed frequency operation or internal spread spectrum operation for low Electromagnetic interference (EMI). Additionally, LT8292 features ISHARE and IGND pins, allowing for multi-IC leaderless current-sharing capabilities for higher-power applications.

Features

  • 4-Switch Single Inductor Architecture that Allows VIN Above, Below, or Equal to VOUT
  • Proprietary Buck-Boost Peak Current Mode
  • Low Ripple Burst Mode: 30μA IQ
  • Forced Continuous Mode or Pulse-Skipping Operation
  • Split Gate Driver Outputs
  • Selectable Dead Time Settings
  • Leaderless Current Sharing
  • Adjustable and Phase-lockable: 100kHz to 650kHz
  • Spread Spectrum Frequency Modulation
  • ±2% Output Voltage Accuracy: 1V ≤ VOUT ≤ 60V
  • ±5% Input or Output Average Current Accuracy
  • Integrated Bootstrap Diodes
  • VOUT Disconnected from VIN During Shutdown
  • 38-Lead Thin Shrink Small Outline Package (TSSOP) with Exposed Pad
  • Automotive Qualified

Typical applications

  • Automotive Systems
  • General Purpose Buck-Boost Power Supplies
  • Telecom Systems
  • Industrial Systems
  • High-Power Battery-Powered Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 3.3 µH, 59.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current59.2 A
Saturation Current @ 10%61.35 A
Saturation Current @ 30%70 A
DC Resistance0.97 mΩ
Self Resonant Frequency28.2 MHz
Wire TypeFlat 
–Check availability