IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8204

40V Full-Bridge or Dual Half-Bridge Controller

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage14 V
Switching frequency100-1000 kHz
Output 18 A

Description

The LT8204 is a 40V full-bridge or dual half-bridge controller. It can be configured as either a four-switch full-bridge controller or dual two-switch half-bridge controllers to regulate either the output voltage or the output current. The LT8204 provides two selectable PWM control methods (i.e., peak current mode control and voltage mode control) to ease loop frequency compensation for applications with different load types (inductive, resistive, or capacitive loads).The LT8204 features dual bidirectional rail-to-rail precision (200μV VOS) load current monitors, output voltage monitors, and dual on-chip 16-bit monotonic digital-to-analog converters (DACs). Together with the serial peripheral interface (SPI), the output current or voltage can be programmed precisely on-the-fly. The LT8204 also monitors the system operation status and reports via SPI interface in case of failure (e.g., loss of load connection, failure of external MOSFET devices).

Features

  • Full-Bridge or Dual Half-Bridge Controller
  • Dual Bidirectional, Rail-to-Rail Precision Current Monitors (200μV VOS)
  • Dual On-Chip 16-Bit Monotonic DACs
  • 4-Wire SPI with Error Detection and Correction
  • Quad N-Channel MOSFET 5.3V Gate Drivers
  • VIN Range: 5.5V to 40V
  • Configurable Output Current or Voltage Regulation
  • Configurable PWM Control Methods for Loop Stability
  • 100kHz to 1MHz Fixed Switching Frequency with SYNC and Spread Spectrum
  • System Monitor and Fault Report via SPI Interface

Typical applications

  • Vibration Control, Active or Semi-Active Damping Control, Solenoid and Inductive Load Regulation
  • Thermoelectric Cooler (TEC) Control

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 20 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current20 A
Saturation Current @ 30%28.05 A
DC Resistance5 mΩ
DC Resistance5.5 mΩ
Self Resonant Frequency21 MHz
MountSMT 
–Check availability