IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8228 | Demoboard DC2351A

Bidirectional Synchronous 100V Buck/Boost Controller with Reverse Supply, Reverse Current and Fault Protection

Overview

TopologyBuck Converter
Input voltage36-56 V
Switching frequency80-600 kHz
Output 112 V / 35 A
IC revisionRev 0

Description

Demonstration circuit 2351A is a high voltage, high efficiency synchronous buck or boost DC/DC converter. It is designed to have 36V to 56V on one side and 8V to 14V on the other side. It can supply a 35A maximum output current in buck mode and delivers 7A of current in boost mode. The demo board features the LT8228EFE controller. This part can seamlessly transition from bucking to boosting. With built-in circuit breaker function and other protection features, the LT8228 is ideal for high reliability systems requiring N+1 redundancy or other protections in industrial, automotive, medical, military, and avionics applications. The DC2351A is designed to be paralleled with other DC2351A boards to increase the total output current. With adequate heatsinking or airflow, the output current can be increased.

Features

  • Bidirectional Voltage or Current Regulation
  • Bidirectional Reverse Current Protection
  • Input and Output Negative Voltage Protection to –60V
  • Bidirectional Inrush Current Limit and Boost Output Short Protection
  • Switching MOSFET Short Detection and Protection
  • 10V Gate Drive n Wide Input and Output Voltage Range Up to 100V n Feedback Voltage Tolerance: ±1.0% Over Temperature n Bidirectional Programmable Current Regulation and Monitoring
  • Extensive Self-Test, Diagnostics and Fault Reporting
  • Programmable Fixed or Synchronizable Switching Frequency: 80kHz to 600kHz n Programmable Soft-Start and Dynamic Current Limit n Masterless, Fault Tolerant Current Sharing

Typical applications

  • High Power System Backup and Supply Stabilization / “N+1” Redundant, High Reliability Power Supplies / Power Interrupt Protection System
  • Dual Battery Automotive and Industrial Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT,30%(A)
fres(MHz)
Core Material
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(mW)
VClamp max.(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size1206 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.2 mm
Width1.6 mm
Height0.68 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
Power Dissipation105 mW
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size1206 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.2 mm
Width1.6 mm
Height0.68 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
Power Dissipation72 mW
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 pF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Technical ReferenceX7R0603471K010DFCT10000 
–
–
–
–
–
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
SizeDO-214AC 
Operating Temperature -65 °C up to +150 °C
–
–
–
Length4.24 mm
Width2.67 mm
Height2.25 mm
–
–
–
–
–
–
–
Technical ReferenceSMAJ60CA 
DC Operating Voltage60 V
(Reverse) Breakdown Voltage70.2 V
(Reverse) Peak Pulse Current4.1 A
Power Dissipation400000 mW
Clamping Voltage [max.]96.8 V
–Check availability
SPECWE-HCFT THT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size3540 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length41 mm
Width36 mm
Height35 mm
–
–
Inductance10 µH
Rated Current56.7 A
Saturation Current @ 30%62 A
Self Resonant Frequency14 MHz
Core MaterialMnZn 
–
–
–
–
–
–
–Check availability