IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8210 | Demoboard DC2814A-C

100V VIN and VOUT Synchronous 4-Switch Buck‑Boost DC/DC Controller with PassThrug

Overview

TopologyBuck-Boost Converter
Input voltage26-80 V
Switching frequency80-400 kHz
Output 156 V / 2 A

Description

The LT8210 is a 4-switch synchronous buck-boost DC/DC controller that can operate in passthru, forced continuous, pulse-skipping and Burst Mode® operation. PassThru is a feature that passes the input directly to the output when the input is within a user programmable window. PassThru mode eliminates switching losses and EMI along with maximizing efficiency. For input voltages above or below the passthru window, the buck or boost regulation loops maintain the output at the set maximum or minimum values, respectively.The GATEVCC driver supply is regulated to 10.6V allowing the use of standard-level MOSFETs and can be powered through the EXTVCC pin for improved efficiency. The GATEVCC regulator is back-drive-protected to ride through input brownouts while maintaining regulation. Optional reverse input protection down to –40V can be implemented with the addition of a single N-channel MOSFET. The LT8210 includes a precision current sense amplifier that can accurately monitor and limit output or input average current.

Features

  • Pin-Selectable PassThru or Fixed Output CCM, DCM, Burst Mode® Operation
  • Programmable Non-Switching PassThru Window
  • 18μA PassThru Mode IQ with 99.9% Efficiency
  • VIN Range: 2.8V to 100V (4.5V for Start-Up)
  • VOUT Range: 1V to 100V
  • Reverse Input Protection to –40V
  • ±1.25% Output Voltage Accuracy (–40°C to 125°C)
  • ±3% Accurate Current Monitoring
  • ±5% Accurate Current Regulation
  • 10V Quad N-Channel MOSFET Gate Drivers
  • EXTVCC LDO Powers Drivers from VOUT/External Rail
  • ±20% Cycle-by-Cycle Inductor Current Limit
  • No Top MOSFET Refresh Noise in Buck or Boost
  • Fixed/Phase-Lockable Frequency: 80kHz to 400kHz
  • Spread Spectrum Frequency Modulation for Low EMI
  • Power Good Output Voltage/Overcurrent Monitor
  • Available in a 38-Lead TSSOP and 40-Lead (6mm x 6mm) QFN Packages

Typical applications

  • Automotive, Industrial, Telecom, Avionics Systems, Automotive Start-Stop, Emergency Call Applications
  • ISO 7637, ISO 16750, MIL-1275, DO-160 Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
–
–
Self Resonant Frequency65 MHz
MountSMT 
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
MaterialSuperflux 
Packaging Unit1000 
–
–
–
–
DC Resistance9.9 mΩ
–
–Check availability
SPECWE-CHSA SMT High Current Inductor, 12 µH, 7.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance12 µH
Rated Current7.1 A
Saturation Current10.3 A
Self Resonant Frequency28 MHz
MountSMT 
–
–
–
–
–
Packaging Unit200 
–
–
–
–
DC Resistance21.5 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 1.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current1.5 A
–
–
MountSMT 
–
–
–
–
–
Packaging Unit3000 
Impedance @ 100 MHz600 Ω
Maximum Impedance650 Ω
Maximum Impedance80 MHz 
Rated Current 22500 mA
DC Resistance70 mΩ
TypeHigh Current 
–Check availability