IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8301 | Demoboard DC2737A

42VIN Micropower Isolated Flyback Converter with 65V/1.2A Switch

Overview

TopologyFlyback Converter
Input voltage10-32 V
Output 15 V / 1 A

Description

Demonstration circuit 2737A is an isolated flyback converter featuring the LT®8301. The demo circuit outputs 5V from input 10V to 32V, with a nominal 24V. The output current capability increases with the input voltage. The standby input current of the demo circuit is less than 950µA (typical) at VIN = 24V. Table 1 summarizes the performance of the demo board at room temperature. The demo circuit can be easily modified and attached to a system board as the isolated power supply for quick evaluation. The LT8301 data sheet gives a complete description of the part, operation and applications information. The data sheet must be read in conjunction with this quick start guide for demo circuit 2737A.

Features

  • AEC-Q100 Qualified for Automotive Applications
  • 2.7V to 42V Input Voltage Range
  • 1.2A, 65V Internal DMOS Power Switch
  • Low Quiescent Current:
  • 100µA in Sleep Mode
  • 350µA in Active Mode
  • Boundary Mode Operation at Heavy Load
  • Low-Ripple Burst Mode® Operation at Light Load
  • Minimum Load <0.5% (Typ) of Full Output
  • VOUT Set with a Single External Resistor
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Accurate EN/UVLO Threshold and Hysteresis
  • Internal Compensation and Soft-Start
  • Output Short-Circuit Protection
  • 5-Lead TSOT-23 Package

Typical applications

  • Isolated Telecom, Automotive, Industrial, Medical Power Supplies, Isolated Auxiliary/Housekeeping Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 8 - 32 V (DC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 8 - 32 V (DC)
Output Voltage 15 V
Output Current 1360 mA
Output Voltage 25 V
Output Current 2360 mA
Inductance40 µH
Turns Ratio3:1:1 
Saturation Current2 A
Leakage Inductance1 µH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8301 
Check availability