IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8292 | Demoboard EVAL-LT8292-BZ

60V Synchronous Buck-Boost Controller

Overview

TopologyBuck-Boost Converter
Input voltage9-36 V
Output 112 V / 25 A

Description

The evaluation circuit EVAL-LT8292-BZ features the LT®8292: a parallelable 4-switch synchronous buck-boost controller. The LT8292 regulates the output voltage and output or input current from an input voltage below, equal to, or above the output voltage. With a wide 5.5V to 60V input range and a seamless transition between operating regions, the LT8292 is ideal for automotive, industrial, and telecom systems. The buck-boost peak current mode architecture allows adjustable phase-lockable 100kHz to 650kHz fixed frequency operation or internal spread spectrum operation for low electromagnetic interference (EMI). Additionally, the LT8292 features ISHARE and IGND pins, allowing for multi-IC leaderless current-sharing capabilities for higher-power applications.

Features

4-Switch Single Inductor Architecture that Allows VIN Above, Below, or Equal to VOUTProprietary Buck-Boost Peak Current ModeLow Ripple Burst Mode: 30μA IQForced Continuous Mode or Pulse-Skipping OperationSplit Gate Driver OutputsSelectable Dead Time SettingsLeaderless Current SharingAdjustable and Phase-lockable: 100kHz to 650kHzSpread Spectrum Frequency Modulation±2% Output Voltage Accuracy: 1V ≤ VOUT ≤ 60V±5% Input or Output Average Current AccuracyIntegrated Bootstrap DiodesVOUT Disconnected from VIN During Shutdown38-Lead Thin Shrink Small Outline Package (TSSOP) with Exposed PadAutomotive Qualified

Typical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 3.3 µH, 59.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current59.2 A
Saturation Current @ 10%61.35 A
Saturation Current @ 30%70 A
DC Resistance0.97 mΩ
Self Resonant Frequency28.2 MHz
Wire TypeFlat 
–Check availability