IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8300

Overview

TopologyOther Topology

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
VIN
VOut1(V)
IOut1(mA)
n
ISAT(A)
LS(µH)
Size
IC Reference
xPxC
Type
Shielding
Tab
EMI
Application System
IR(A)
Working Voltage(V (AC))
Packaging
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (AC))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10.9 A, 9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current10.9 A
Saturation Current @ 10%9 A
Saturation Current @ 30%11 A
DC Resistance14.6 mΩ
Self Resonant Frequency10.5 MHz
MaterialMnZn 
Packaging Unit150 
–
–
–
–
–
–
Size1890 
–
–
–
ShieldingShielded 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
MountSMT 
Inductance22 µH
–Check availability
SPECWE-FLYLT Flyback Transformers for Linear Technology, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Input Voltage 18 - 75 V (DC)
Output Voltage 15 V
Output Current 1300 mA
Turns Ratio7.11:1 
Saturation Current0.58 A
Leakage Inductance8 µH
SizeEP7 
IC ReferenceLT8300 
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance400 µH
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Turns Ratio1:1 
–
–
–
–
–
–
–
–
–
–
–
–
–
Data rate1000BASE-T 
Ports1 
PoEPoE+ (up to 1150 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance350 µH
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Number of Pins (xPxC)8P8C 
TypeHorizontal 
ShieldingShielded 
Tab PositionUp 
EMI FingersYes 
Application SystemCAT 3 
Rated Current1.5 A
Working Voltage120 V (AC)
PackagingTray 
–
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–Check availability