Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1381-1410 of 14698 reference designs
Filter values
Analog Devices LT6600 | Demoboard DC2459A-B
Other Topology
Analog Devices LT6658 | Demoboard DC2432, Rev. 1
Other Topology
Analog Devices LT6658 | Demoboard DC2542A, Rev. A
Other Topology
Analog Devices LT7101
Buck Converter
|
V
in
4.4-100 V
|
fsw
200-2000 kHz
|
Output
3.3 V / 1 A
Analog Devices LT7101
Buck Converter
|
V
in
5-100 V
|
fsw
200-2000 kHz
|
Output
5 V / 1 A
Analog Devices LT7101
Buck Converter
|
V
in
12-100 V
|
fsw
200-2000 kHz
|
Output
12 V / 1 A
Analog Devices LT7153SP | Demoboard EVAL-LT7153SP-AZ
Buck Converter
|
V
in
2.7-5 V
|
fsw
950-1050 kHz
|
Output
0.5 V / 25 A
Analog Devices LT7170 | Demoboard EVAL-LT7170-AZ
Buck Converter
|
V
in
1.5-16 V
|
fsw
925-1075 kHz
|
Output
1 V / 20 A
Analog Devices LT7170-1 | Demoboard EVAL-LT7170-1-AZ
Buck Converter
|
V
in
1.5-16 V
|
Output
1 V / 20 A
Analog Devices LT7171 | Demoboard EVAL-LT7171-AZ
Buck Converter
|
V
in
2.9-16 V
|
fsw
925-1075 kHz
|
Output
1 V / 40 A
Analog Devices LT7171-1 | Demoboard EVAL-LT7171-1-AZ, Rev. A
Buck Converter
|
V
in
2.9-16 V
|
fsw
925-1075 kHz
|
Output
1 V / 40 A
Analog Devices LT7176 | Demoboard EVAL-LT7176-AZ
Buck Converter
|
V
in
2.7-4 V
|
fsw
1350-1650 kHz
|
Output
0.5 V / 48 A
Analog Devices LT7182S | Demoboard DC2836A
Buck Converter
|
V
in
4-20 V
|
fsw
925-1075 kHz
|
Outputs
3.3 V / 9 A, 1.2 V / 9 A
Analog Devices LT7184S | Demoboard EVAL-LT7184S-AZ
Buck Converter
|
V
in
2.9-16 V
|
fsw
925-1075 kHz
|
Outputs
3.3 V / 9 A, 1.2 V / 9 A
Analog Devices LT7200S | Demoboard DC2851A
Buck Converter
|
V
in
2.9-18 V
|
fsw
900-1100 kHz
|
Outputs
1.2 V / 5 A, 5 V / 5 A, 3.3 V / 5 A, 1.8 V / 5 A
Analog Devices LT7803
Buck Converter
|
V
in
5-38 V
|
fsw
100-3000 kHz
|
Output
3.3 V / 20 A
Analog Devices LT7803
Buck Converter
|
V
in
4.5-38 V
|
fsw
100-3000 kHz
|
Output
5 V / 10 A
Analog Devices LT7803
Buck Converter
|
V
in
5-38 V
|
fsw
100-3000 kHz
|
Output
3.3 V / 20 A
Analog Devices LT7809 | Demoboard EVAL-LT7809-AZ
Buck Converter
|
V
in
0-135 V
|
Output
62.9 V / 5 A
Analog Devices LT7809, Rev. A
Buck Converter
|
V
in
8-135 V
|
fsw
100-2500 kHz
Analog Devices LT7815, Rev. C
Buck-Boost Converter
|
V
in
2.5-38 V
|
fsw
320-2250 kHz
|
Outputs
5 V / 5 A, 18 V / 2 A, 8.5 V / 3 A
Analog Devices LT7852 | Demoboard LTC7852/LTC7852-1, Rev. 00
Buck Converter
|
V
in
5-13 V
|
fsw
215-1225 kHz
|
Output
2 V / 200 A
Analog Devices LT7852 | Demoboard LTC7852/LTC7852-1, Rev. 00
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
215-1225 kHz
|
Output
2 V / 330 A
Analog Devices LT7852 | Demoboard LTC7852/LTC7852-1, Rev. 00
Buck Converter
|
V
in
5-13 V
|
fsw
215-1225 kHz
|
Outputs
1.2 V / 60 A, 0.9 V / 120 A
Analog Devices LT7930, Rev. Rev. 0
Buck-Boost Converter
|
V
in
5-72 V
|
fsw
80-1280 kHz
|
Outputs
65 V / 41.6 A, 65 V / 25 A
Analog Devices LT7930 | Demoboard EVAL-LT7930-AZ, Rev. Rev.0
Buck-Boost Converter
|
V
in
36-65 V
|
Output
48 V / 63 A
Analog Devices LT8005 | Demoboard DC2257A
Boost Converter
|
V
in
6-27 V
|
fsw
350 kHz
|
Output
38 V / 1.2 A
Analog Devices LT80603 | Demoboard LT80603EV Kit
Buck Converter
|
V
in
3-65 V
|
fsw
200-3000 kHz
|
Outputs
3.3 V / 3.5 A, 5 V / 3.5 A
Analog Devices LT80603 | Demoboard LT80603EVKIT
Buck Converter
|
V
in
12-65 V
Analog Devices LT80603, Rev. 1
Buck Converter
|
V
in
3-65 V
|
fsw
200-3000 kHz
|
Outputs
5 V / 0.01 A, 3.3 V / 0.01 A
previous
1
...
45
46
47
48
49
...
490
next
Cart
Your cart is empty.
Get samples and quotes