IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8228

Bidirectional Synchronous 100V Buck/Boost Controller with Reverse Supply, Reverse Current and Fault Protection

Overview

TopologyBoost Converter
Input voltage8-18 V
Switching frequency80-600 kHz
Output 148 V / 20 A

Description

The LT8228 is a 100V bidirectional constant-current or constant-voltage synchronous buck or boost controller with independent compensation network. The direction of the power flow is automatically determined by the LT8228 or externally controlled. The input and output protection MOSFETs protect against negative voltages, control inrush currents and provide isolation between terminals under fault conditions such as switching MOSFET shorts. In buck mode, the protection MOSFETs at the V1 terminal prevents reverse current. In boost mode, the same MOSFETs regulate the output inrush current and protects itself with an adjustable timer circuit breaker.The LT8228 offers bidirectional input and output current limit as well as independent current monitoring. Masterless, fault tolerant current sharing allows any LT8228 in parallel to be added or subtracted while maintaining current sharing accuracy. Internal and external fault diagnostics and reporting are available via the FAULT and REPORT pins. The LT8228 is available in a 38-lead TSSOP package.

Features

  • Bidirectional Voltage or Current Regulation
  • Bidirectional Reverse Current Protection
  • Input and Output Negative Voltage Protection to 60V
  • Bidirectional Inrush Current Limit and Boost Output Short Protection
  • Switching MOSFET Short Detection and Protection
  • 10V Gate Drive
  • Wide Input and Output Voltage Range Up to 100V
  • Feedback Voltage Tolerance: ±1.0% Over Temperature
  • Bidirectional Programmable Current Regulation and Monitoring
  • Extensive Self-Test, Diagnostics and Fault Reporting
  • Programmable Fixed or Synchronizable Switching Frequency: 80kHz to 600kHz
  • Programmable Soft-Start and Dynamic Current Limit
  • Masterless, Fault Tolerant Current Sharing

Typical applications

  • Dual Battery Automotive and Industrial Systems / High Power System Backup and Supply Stabilization / “N+1” Redundant, High Reliability Power Supplies / Power Interrupt Protection System

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
Size
IR(A)
ISAT,30%(A)
fres(MHz)
Core Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCFT THT High Current Inductor, 10 µH, 3540
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Size3540 
Rated Current56.7 A
Saturation Current @ 30%62 A
Self Resonant Frequency14 MHz
Core MaterialMnZn 
–Check availability