IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8210 | Demoboard EVAL-LT8210-1-AZ

100V VIN and VOUT Synchronous 4-Switch Multiphase Buck-Boost DC/DC Controller

Overview

TopologyBuck Converter
Input voltage26-80 V
Output 156 V / 20 A

Description

The evaluation circuit EVAL-LT8210-1-AZ is a high voltage, high efficiency synchronous 4-switch multiphase buck-boost DC/DC converter with pass-thru mode. This circuit provides an output of 36V to 56V and can supply a maximum load current of 20A with an input voltage range of 26V to 80V. The evaluation circuit features four LT8210-1 controllers that operate in multiphase configuration, and the leaderless closed loop current sharing loop balances the current per phase.

Features

  • Built-In Multiphase Current Sharing
  • 18μA Pass-Thru Mode IQ with 99.9% Efficiency
  • Pass-Thru or Fixed Output CCM, DCM Operation
  • Programmable Non-Switching Pass-Thru Window
  • VIN Range: 2.8V to 100V (4.5V for Start-Up)
  • VOUT Range: 1V to 100V
  • Reverse Input Protection to -40V
  • ±2% Output Voltage Accuracy (–40°C to 125°C)
  • Programmable Current Limit
  • 10V Quad N-Channel MOSFET Gate Drivers
  • ±20% Cycle-by-Cycle Inductor Current Limit
  • No Top MOSFET Refresh Noise in Buck or Boost
  • Fixed/Phase-Lockable Frequency: 80kHz to 400kHz
  • Spread-Spectrum Frequency Modulation for Low EMI
  • Power Good Output Voltage/Overcurrent Monitor
  • Available in a 40-Lead (6mm x 6mm) QFN Package

Typical applications

  • Industrial and automation
  • Automotive and transportation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 15 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current34.95 A
Saturation Current @ 10%22 A
Saturation Current @ 30%26 A
DC Resistance2.64 mΩ
Self Resonant Frequency11 MHz
Wire TypeFlat 
–Check availability