IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8253 | Demoboard DC3004A

40V USB Type-C Power Delivery Buck-Boost Controller

Overview

TopologyBuck-Boost Converter
Input voltage6-18 V
Switching frequency150-650 kHz
Output 121 V / 3 A

Description

The LT8253/LT8253A are synchronous 4-switch buck-boost controllers optimized for automotive USB-C power delivery. The LT8253/LT8253A are fully compliant to the USB Power Delivery (PD) specification when used in conjunction with a USB Type-C or PD port controller. The output voltage slew rate can be controlled through the FB pin. The LT8253 can deliver up to 100W output power with 98% peak efficiency when running below the AM band. The LT8253A can deliver up to 60W output power with 95% peak efficiency when running above the AM band.The LT8253/LT8253A support single buck-boost output for 1 Type-C port with power good flag. Over-current, over-voltage, and short-circuit protections are also available.

Features

  • Proprietary Low-EMI Buck-Boost Architecture
  • Wide Input Range: 4V to 40V
  • Synchronous Switching: Up to 98% Efficiency
  • ±1.5% Output Voltage Regulation
  • Single Output Supports 1 Type-C Port Up to 100W
  • Output Channel Enable Function
  • Programmable Switching Frequency with External Synchronization and Spread Spectrum
  • Overcurrent, Overvoltage, Short-Circuit Protection
  • Available in 28-Lead Side Solderable QFN Package
  • AEC-Q100 Qualification in Progress

Typical applications

  • Automotive USB-C Power Delivery / General Purpose Voltage Regulator

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, 6, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins6 
TypeStraight 
MountSMT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
–Check availability