IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A43 | Demoboard TPS7A43EVM-047

TPS7A43 50-mA, 85-V, ultra-low IQ, dual LDO voltage regulator with power good evaluation module

Overview

TopologyOther Topology
Input voltage4-85 V
Output 114.5 V / 0.05 A
IC revisionB

Description

The TPS7A43EVM-047 evaluation module (EVM) is a platform for evaluating the operation and performance of the TPS7A43 linear regulator. This EVM configuration contains a single 50-mA, high-voltage, low-quiescent-current (IQ), dual-output, low-dropout (LDO) voltage regulator for general applications. The regulator is capable of delivering up to 50 mA split between the two outputs and has a wide input voltage (VIN) range of up to 85 V.For stability of the TPS7A43, use a 1-µF (or larger) output capacitor (COUT) and at least 3 × COUT for the middle output

Features

  • Ultra-low IQ: 9 µA
  • Wide input range: 4 V to 85 V
  • Dual output
  • Precision enable

Typical applications

  • DC motors and fans, Cordless power tools, Programmable logic controllers (PLCs)
  • Field transmitter and process sensors, Smoke and heat detectors
  • EV charging infrastructure
  • Battery packs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10 mm
–
Height12.6 mm
–
PackagingBox 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability