IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS79801-Q1 | Demoboard TIDA-00357

Automotive Wireless External Mirror Control Reference Design

Overview

TopologyBuck Converter
Input voltage3-50 V
Output 13.3 V
Output 212 V
IC revisionE1

Description

This automotive wireless external mirror control reference design showcases a proof-of-concept solution for an automotive power side view mirror that communicates wirelessly with a control switch. Using TI's automotive-qualified BLE + MCU CC2541-Q1 system-on-chip solution, this reference design enables cost, weight, and fuel savings by replacing expensive and heavy cable harnesses. This SoC also pairs seamlessly with TI's integrated H-bridge motor driver solutions, DRV8801-Q1 and DRV8802-Q1, for fold and mirror position adjustment features. Also, to drive the mirror's heating element, TI's single channel integrated smart FET TPS1H100B-Q1 is used.

Features

  • AEC-Q100 qualified devices
  • Automotive-qualified CC2541-Q1 available (Note: There is a slight pinout change from CC2541)
  • Allows the replacement of wires through a robust and mature Bluetooth ultra-low power SoC solution with full Bluetooth low energy certification
  • Single H-bridge motor driver and dual H-bridge motor driver solutions with integrated protection features of overcurrent, thermal, and under voltage lockout for higher system reliability
  • Wide input voltage range 3V to 50V LDO for direct battery connection with integrated reverse battery protection
  • Functionality in start-stop environments

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 22 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1.8 A
Saturation Current @ 10%1.7 A
DC Resistance0.13 Ω
Self Resonant Frequency15 MHz
VersionHeat Shrinking Tube 
–Check availability