IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A8300RGRR | Demoboard TIDA-010122

2-A, 6-μVRMS, RF, LDO Voltage Regulator

Overview

TopologyOther Topology
IC revisionE3

Description

This reference design provides the solution for synchronization design challenges associated with emerging 5G adapted applications like massive multiple input multiple output (mMIMO), phase array RADAR and communication payload. The typical RF front end contains antenna, low noise amplifier (LNA), mixer , local oscillator (LO) in analog domain and analog to digital converter, numerical controlled oscillator (NCO) and digital down converter (DDC) in digital domain. To achieve overall system synchronization these digital blocks need to be synchronize with system clock. This reference design uses ADC12DJ3200 data converter, achieve less than 5-ps channel-to-channel skew across multiple receiver with deterministic latency by synchronizing on chip NCO with SYNC~ and uses noiseless aperture delay adjustment (tAD Adjust) feature to further reduce skew. This design also provides a very low phase noise clocking solution based the LMX2594 wide band PLL and the LMK04828 synthesizer and jitter cleaner.

Features

  • Ultralow Dropout: 125 mV Maximum at 2 A
  • Output Voltage Noise: 6 μV
  • 1.0% Accuracy Over Line, Load, and Temperature

Typical applications

  • Test and Measurement
  • RF, IF Components: VCO, ADC, DAC, LVDS / Wireless Infrastructure: SerDes, FPGA, DSP™

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1812 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length4.5 mm
Width3.2 mm
Height1.5 mm
Pad Dimension0.5 mm
–
Impedance @ 100 MHz880 Ω
Maximum Impedance940 Ω
Maximum Impedance108 MHz 
Rated Current 24000 mA
DC Resistance0.035 Ω
TypeHigh Current 
–Check availability