Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13831-13860 of 14698 reference designs
Filter values
Texas Instruments TPS92075 | Demoboard PMP6015, Rev. 2014-04-08
Buck Converter
|
V
in
120 V
|
Output
54 V / 0.18 A
Texas Instruments TPS92075 | Demoboard PMP4389, Rev. B
Buck Converter
|
V
in
90-132 V
|
Output
30 V / 0.12 A
Texas Instruments TPS92075, Rev. B
Buck-Boost Converter
|
V
in
90-135 V
|
Output
50 V
Texas Instruments TPS92200D1 | Demoboard TPS92200D1EVM
Buck Converter
|
V
in
4-30 V
|
Output
1.5 A
Texas Instruments TPS92200D2 | Demoboard TPS92200D2EVM
Buck Converter
|
V
in
4-30 V
|
Output
1.5 A
Texas Instruments TPS922050 | Demoboard TPS922050EVM, Rev. 00
Buck-Boost Converter
|
V
in
4.5-65 V
Texas Instruments TPS922051 | Demoboard TPS922051EVM, Rev. 00
Buck-Boost Converter
|
V
in
4.5-65 V
Texas Instruments TPS922053 | Demoboard TPS922053DYYREVM
Buck Converter
|
V
in
65 V
|
fsw
100-2200 kHz
|
Output
4 A
Texas Instruments TPS922055 | Demoboard TPS922055DRRREVM
Buck Converter
|
V
in
4.5-65 V
|
fsw
100-2200 kHz
|
Output
2 A
Texas Instruments TPS922055 | Demoboard TPS922055DMTREVM
Buck Converter
|
V
in
65 V
|
fsw
100-2200 kHz
|
Output
4 A
Texas Instruments TPS92210 | Demoboard PMP6003, Rev. A
Flyback Converter
|
V
in
180-265 V
|
Output
32 V / 0.35 A
Texas Instruments TPS92210 | Demoboard PMP6002, Rev. A
Flyback Converter
|
V
in
90-145 V
|
Output
32 V / 0.35 A
Texas Instruments TPS92210, Rev. B
Flyback Converter
|
V
in
90-265 V
|
Output
38 V / 0.35 A
Texas Instruments TPS92210, Rev. B
Other Topology
Texas Instruments TPS92210, Rev. B
Flyback Converter
|
V
in
184-265 V
|
Output
32 V / 0.37 A
Texas Instruments TPS92210, Rev. B
Flyback Converter
|
V
in
90-145 V
|
Output
32 V / 0.35 A
Texas Instruments TPS92210, Rev. B
Flyback Converter
|
V
in
180-265 V
|
Output
32 V / 0.35 A
Texas Instruments TPS92210, Rev. B
Flyback Converter
Texas Instruments TPS92210 | Demoboard PMP3672, Rev. C
Buck Converter
|
V
in
85-275 V
|
Output
50 V / 0.35 A
Texas Instruments TPS922152 | Demoboard TPS922152EVM, Rev. 00
Buck Converter
|
V
in
60 V
|
Output
48 V / 5 A
Texas Instruments TPS92310 | Demoboard PMP8004, Rev. SCH
Flyback Converter
|
V
in
198-264 V
|
Output
32 V / 0.4 A
Texas Instruments TPS92314 | Demoboard PMP8007, Rev. 2.0
Power Factor Correction
|
V
in
198-264 V
|
Output
120 V / 0.16 A
Texas Instruments TPS92314 | Demoboard PMP8010, Rev. A
Flyback Converter
|
V
in
198-264 V
|
Output
20 V / 0.35 A
Texas Instruments TPS92314D | Demoboard PMP4347, Rev. A
Flyback Converter
|
V
in
90-264 V
|
Output
42 V / 0.42 A
Texas Instruments TPS92315 | Demoboard PMP4340.2
Flyback Converter
|
V
in
85-265 V
|
Output
38 V / 0.12 A
Texas Instruments TPS92315 | Demoboard PMP4340.1, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
38 V / 0.12 A
Texas Instruments TPS92315 | Demoboard PMP4342, Rev. A
Flyback Converter
|
V
in
180-265 V
|
Output
23 V / 0.35 A
Texas Instruments TPS923612 | Demoboard TPS923612EVM, Rev. A
Boost Converter
|
V
in
2.5-5.5 V
|
Output
24.5 V / 1.8 A
Texas Instruments TPS923650 | Demoboard TPS923650EVM
Buck-Boost Converter
|
V
in
4.5-60 V
Texas Instruments TPS923651 | Demoboard TPS923651EVM
Buck-Boost Converter
|
V
in
4.5-60 V
previous
1
...
460
461
462
463
464
...
490
next
Cart
Your cart is empty.
Get samples and quotes