IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A3001DGNR | Demoboard TIDA-00300

Isolated Synchronous Serial Communication Module

Overview

TopologyFlyBuck (Double Buck)
IC revisionE2

Description

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete solution in which, both power isolation and signal isolation is handled.

Features

  • Module designed such that it can be adopted with designs requiring isolation for Communication channels (Transformer and Motor / Generator protection)
  • Designed to Operate with 24V Auxiliary DC input (typical in smart grid)
  • Optimized design for Multiple Isolated & Non-Isolated Supplies using single Converter
  • Device capable of providing signal isolation of 2500 Vrms for 1 minute per UL and 4242 Vpk per VDE

Typical applications

  • Demand Response Equipment - Branch Circuit Monitor
  • Grid Communications Infrastructure - Data Concentrator
  • Circuit Breaker - Power Circuit Breaker (LV/MV
  • Protection Relay - Distribution Feeder Protection

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342178
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability