IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A14 | Demoboard TPS7A14EVM-058

TPS7A14 evaluation module for 1-A, low input and output voltage, ultra-LDO voltage regulator

Overview

TopologyOther Topology
Input voltage0.6-2.2 V
Output 12.05 V / 1 A

Description

The TPS7A14 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A14 linear regulator for use in their own circuit application. The configuration of the TPS7A14EVM-058 contains a single low-noise, small-size, linear regulator for a wide range of applications. The regulator is capable of delivering up to 1 A to the load with low VIN-to-VOUT dropout voltage. For stability, use a minimum derated output capacitance of 1.5 µF (or larger). An added high-performance load transient circuit is included to improve the measurement capability of the low-dropout (LDO) regulator.

Features

  • Ultra-low input voltage range: 0.6 V to 2.2 V
  • 1% accuracy over load, line and temperature
  • High power-supply rejection ration (PSRR): 80 dB at 1 kHz (VOUT = 0.8 V, IOUT = 500 mA)
  • Available in fixed-output voltages: 0.5 V to 2.05 V (in 25-mV steps)
  • VBIAS range: Greater of 2.2 V or VOUT + 1.4 V to 5.5 V
  • Active output discharge

Typical applications

  • Portable medical devices
  • Smart watch and fitness trackers, Smart phones and tablets
  • Solid state drives (SSDs), Camera modules, Wireless headphones and earbuds

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
Operating Temperature -40 °C up to +105 °C
Length10 mm
Height12.6 mm
PackagingBox 
MountTHT 
Rated Current16 A
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability