IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A3901DSC | Demoboard TIDA-00300

Dual, 150mA, Wide-Vin, Positive and Negative Low-Dropout (LDO) Voltage Regulator

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete solution in which, both power isolation and signal isolation is handled

Features

  • Positive and Negative LDOs in One Package
  • Wide Input Voltage Range: ±3.3 V to ±33 V
  • Wide Output Voltage Range:
  • Positive Range: 1.2 V to 30 V
  • Negative Range: –30 V to 0 V
  • Output Current: 150 mA per Channel
  • Monotonic Start-Up Tracking
  • High Power-Supply Rejection Ratio (PSRR):
    • 69 dB (120 Hz)
    • ≥ 50 dB (10 Hz to 2 MHz)
  • Output Voltage Noise: 21 µVRMS (10 Hz–100 kHz)
  • Buffered 1.2-V Reference Output
  • Stable With a 10-µF or Larger Output Capacitor
  • Single Positive-Logic Enable
  • Adjustable Soft-Start In-Rush Control
  • 3-mm × 3-mm, 10-Pin WSON Package
  • Low Thermal Resistance: RθJA = 44.4°C/W
  • Operating Temperature Range: –40 to +125°C

Typical applications

  • Supply Rails for Op Amps, ADCs, DACs, and Other High-Precision Analog Circuitry / Supply Rails for Op Amps, ADCs, DACs, and Other High-Precision Analog Circuitry
  • Medical Imaging
  • Test and Measurement / Test and Measurement

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability