IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A57 | Demoboard TIDA-050061

Scalable, high-current, low-noise parallel low-dropout (LDO) reference design

Overview

TopologyOther Topology
Input voltage0.7-6 V
Output 15 V
IC revisionA

Description

The TIDA-050061 parallel low-dropout (LDO) reference design showcases the TPS7A57 low-noise LDO linear regulator in a parallel configuration using ballast resistors, which is capable of sourcing 13 A. A high-performance load-transient circuit is included to assist the user with high-speed load-transient testing. Low inductive current loops also are included to assist with input and output current measurements.

Features

  • Load current: 15 A (max)
  • Input voltage range: 0.7 V to 6 V
  • Selectable output voltages: 0.5 V to 5 V
  • VBIAS range: 3 V to 11 V
  • Current reference and unity-gain low dropout (LDO)
  • TPS7A57EVM-081 EVM supports this reference design

Typical applications

  • Ultrasound scanners
  • Sensor, imaging, and radar
  • Outdoor backhaul units, Active antenna system mMIMO (AAS), Macro remote radio units (RRU)
  • Lab and field instrumentation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT, 2, Wire Protector
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²)
MountTHT 
Length10 mm
Height11.5 mm
Rated Current24 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability