IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A57 | Demoboard TPS7A57EVM-056

TPS7A57 evaluation module for 5-A, low-VIN, low-noise, high-accuracy LDO voltage regulator

Overview

TopologyOther Topology
Input voltage0.7-6 V

Description

The TPS7A57 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A57 linear regulator for possible use in their own circuit application. This EVM configuration contains a single low-noise, high-accuracy, linear regulator for a wide range of applications. The regulator is capable of delivering up to 5 A to the load with low VIN-to-VOUT dropout.For stability, use a 22-µF (min) up to 3-mF output capacitor. A high-performance load-transient circuit can be added to improve the measurement capability of the EVM.

Features

  • Input voltage range: 0.7 V to 6 V
  • Selectable output voltages: 0.5 V to 5 V
  • VBIAS range: 3 V to 11 V
  • Active output discharge
  • Current reference and unity-gain low dropout (LDO)

Typical applications

  • Macro remote radio units (RRU), Outdoor backhaul units, Lab and field instrumentation
  • Sensor, imaging, and radar

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
MountTHT 
Length10 mm
Height12.6 mm
Rated Current16 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
Check availability
SPECWR-PHD Pin Header - Dual, 12, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
TypeStraight 
MountSMT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel with Cap 
Check availability