IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62826 | Demoboard TPS62826EVM

TPS6282x, 2-, 3-A Step-Down Converter with 1% Output Accuracy in 1.5-mm × 1.5-mm QFN Package

Overview

TopologyBuck Converter
Input voltage2.4-5.5 V
Output 14 V / 3 A
IC revisionA

Description

The TPS6282x is an ease-to-use synchronous stepdown DC-DC converters family with a very low quiescent current of only 4 μA. Based on the DCS-Control™ topology, it provides a fast transient response. The internal reference allows to regulate the output voltage down to 0.6 V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The whole pin-to-pin and BOM-to-BOM compatible device family can be used with a small 470-nH inductor to deliver a scalable 2-A to 3-A power supply solution. The TPS6282x includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery runtime. The device features a Power Good signal and an internal soft start circuit. It is able to operate in 100% mode. For fault protection, it incorporates a HICCUP short circuit protection as well as a thermal shutdown. The device is available in a 6-pin 1.5 x 1.5-mm QFN package, offering the highest power density solution.

Features

  • DCS-Control™ Topology
  • 1% Feedback or Output Voltage Accuracy (full temperature range)
  • Up to 97% Efficiency
  • 26mΩ and 25mΩ Internal Power MOSFETs
  • 2.4-V to 5.5-V Input Voltage Range
  • 4-μA Operating Quiescent Current
  • 2.2-MHz Switching Frequency
  • Adjustable Output Voltage from 0.6 V to 4V
  • Power Save Mode for Light Load Efficiency
  • 100% Duty Cycle for Lowest Dropout
  • Active Output Discharge
  • Power Good Output
  • Thermal Shutdown Protection
  • Hiccup Short-Circuit Protection
  • Create a Custom Design Using the TPS6282x With the WEBENCH® Power Designer

Typical applications

  • Industrial PCs and Multi-Function Printers
  • Portable Electronics, Generic Point of Loads, Solid State Drives, Surveillance Cameras and Video Doorbells

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.47 µH, 8.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current8.7 A
Saturation Current @ 10%10.4 A
Saturation Current @ 30%19.6 A
DC Resistance14 mΩ
Self Resonant Frequency122 MHz
MountSMT 
–Check availability