IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS62933

TPS62933 3.8-V to 30-V, 3-A Synchronous Buck Converter in SOT583 Package

Overview

TopologyBuck Converter
Input voltage3.8-30 V
Switching frequency200-2200 kHz
Output 122 V / 3 A
IC revisionA

Description

The TPS62933 is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 30 V, and supports up to 3-A continuous output current and 0.8-V to 22-V outputvoltage.The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensationcomponents over a wide range of output voltage and operation frequency. Pulse frequency modulation (PFM) mode maximizes the light load efficiency. The ULQ (ultra low quiescent) feature is extremely beneficial for long battery life time in low-power operation. The switching frequency can be set by the configuration of the RT pin in the range of 200 kHzto 2.2 MHz, which allows the user to optimize system efficiency, solution size, and bandwidth. The soft-start time can be adjusted by the external capacitor at theSS pin, which can minimize the inrush current when driving large capacitive load. This device also has frequency spread spectrum feature, which helps withlowering down EMI noise.The device provides complete protections including OTP, OVP, UVLO, cycle-by-cycle OC limit, and UVP with hiccup mode. This device is in a small SOT583 (1.6-mm × 2.1-mm) package with 0.5-mm pin pitch,and has an optimized pinout for easy PCB layout and promotes good EMI performance.

Features

  • Configured for a wide range of applications
  • Input voltage range: 3.8 V to 30 V
  • Output voltage range: 0.8 V to 22 V
  • 3-A continuous output current
  • 0.8V ± 1% reference voltage (25°C)
  • Operating junction temperature: –40°C to150°C
  • Integrated 76-mΩ and 32-mΩ MOSFETs
  • Ultra-low quiescent current: 12 μA (typical)
  • Low shutdown current: 2 μA (typical)
  • Maximum 98% duty cycle operation
  • Precision EN threshold
  • Ease of use and small solution size
  • Peak current control mode with internalcompensation
  • Pulse frequency modulation for high light-load efficiency
  • Adjustable soft-start time
  • Selectable frequency: 200 kHz to 2.2 MHz
  • EMI friendly with Frequency Spread Spectrum
  • Support start-up with pre-biased output
  • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
  • Non-latched protections for OTP, OCP, OVP,UVP, and UVLO
  • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design using the TPS62933 with the WEBENCH Power Designer

Typical applications

  • Multifunction printers, enterprise projectors
  • Smart speakers, monitors
  • Building automation, appliances, industrial PC, Distributed power systems with 5-V, 12-V, 19-V, 24-V input
  • Portable electronics, connected peripherals

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 8.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 30%11.3 A
DC Resistance17.6 mΩ
DC Resistance19.36 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–Check availability