IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62933F

TPS6293x 3.8-V to 30-V, 2-A, 3-A Synchronous Buck Converters in a SOT583 Package

Overview

TopologyBuck Converter
Input voltage3.8-30 V
Output 122 V

Description

The TPS6293x is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 30 V, and supports up to 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current and 0.8-V to 22-V output voltage.The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components.The TPS62932, TPS62933, and TPS62933P operate in pulse frequency modulation for high light load efficiency. The TPS62933F operates in forced continuous current modulation which maintains lower output ripple during all load conditions. The TPS62933O operates in out of audio mode to avoid audible noise.

Features

  • Configured for a wide range of applications
  • 3.8-V to 30-V input voltage range
  • 0.8-V to 22-V output voltage range
  • Ultra-low quiescent current: 12 μA (TPS62932,TPS62933, and TPS62933P)
  • Integrated 76-mΩ and 32-mΩ MOSFETs
  • 0.8 V ± 1% reference voltage (25°C)
  • Maximum 98% duty cycle operation
  • Precision EN threshold
  • 2-A (TPS62932) and 3-A (TPS62933 andTPS62933x) continuous output current– –40°C to 150°C operating junction temperature
  • Numerous pin-compatible options
  • TPS62932, TPS62933, and TPS62933F with the SS pin for adjustable soft-start time
  • TPS62933P and TPS62933O with the PG pin for a power-good indicator
  • TPS62932, TPS62933, and TPS62933P with pulse frequency modulation (PFM) for high light-load efficiency
  • TPS62933F with forced continuous currentmodulation (FCCM)
  • TPS62933O with out-of-audio (OOA) feature
  • Ease of use and small solution size
  • Peak current control mode with internalcompensation
  • 200-kHz to 2.2-MHz selectable frequency
  • EMI friendly with frequency spread spectrum (TPS62932, TPS62933, TPS62933P and TPS62933O)
  • Supports start-up with prebiased output
  • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
  • Non-latched protections for OTP, OCP, OVP,UVP, and UVLO
  • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design with the TPS6293x using the WEBENCH® Power Designer

Typical applications

  • appliances, Smart speakers, monitors
  • Multifunction printers, enterprise projectors, connected peripherals
  • industrial PC
  • Portable electronics
  • Distributed power systems with 5-V, 12-V, 19-V, and 24-V input

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 8.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 30%11.3 A
DC Resistance17.6 mΩ
DC Resistance19.36 mΩ
Self Resonant Frequency22 MHz
MountSMT 
Check availability