IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS62933P

TPS62933P 3-A Buck Converter

Overview

TopologyBuck Converter
Input voltage5.1-30 V
Switching frequency200-2200 kHz
Output 112 V / 3 A

Description

The TPS62933P is a high efficiency, easy-to-use synchronous buck converter. With the wide input voltage range of 3.8-V to 30-V, it is ideally suited for systems powered from 5-V, 12-V, 19-V, and 24-V power-bus rails. The device supports up to 3-A continuous output current, 0.8-V to 22-V output voltage, and maximum 98% duty cycle operation. The device employs fixed frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates the external compensation components over a wide range of output voltage and operation frequency. The pulse frequency modulation (PFM) mode maximizes the light load efficiency. The ULQ™ (Ultra Low Quiescent) DC/DC converter feature is extremely beneficial for long battery life time in low power operation. The switching frequency can be set by the configuration of RT pin in the range of 200 kHz to 2.2 MHz, which allows optimizing system efficiency, filtering size, and bandwidth.

Features

  • Configured for a wide range of applications
  • 3.8-V to 30-V input voltage range
  • 0.8-V to 22-V output voltage range
  • Ultra-low quiescent current: 12 μA (TPS62932,TPS62933, and TPS62933P)
  • Integrated 76-mΩ and 32-mΩ MOSFETs
  • 0.8 V ± 1% reference voltage (25°C)
  • Maximum 98% duty cycle operation
  • Precision EN threshold
  • 2-A (TPS62932) and 3-A (TPS62933 andTPS62933x) continuous output current– –40°C to 150°C operating junction temperature
  • Numerous pin-compatible options
  • TPS62932, TPS62933, and TPS62933F with the SS pin for adjustable soft-start time
  • TPS62933P and TPS62933O with the PG pin for a power-good indicator
  • TPS62932, TPS62933, and TPS62933P with pulse frequency modulation (PFM) for high light-load efficiency
  • TPS62933F with forced continuous currentmodulation (FCCM)
  • TPS62933O with out-of-audio (OOA) feature
  • Ease of use and small solution size
  • Peak current control mode with internalcompensation
  • 200-kHz to 2.2-MHz selectable frequency
  • EMI friendly with frequency spread spectrum (TPS62932, TPS62933, TPS62933P and TPS62933O)
  • Supports start-up with prebiased output
  • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
  • Non-latched protections for OTP, OCP, OVP,UVP, and UVLO
  • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design with the TPS6293x using the WEBENCH® Power Designer

Typical applications

  • industrial PC
  • Portable electronics
  • Multifunction printers, enterprise projectors, connected peripherals
  • appliances, Smart speakers, monitors
  • Distributed power systems with 5-V, 12-V, 19-V, and 24-V input

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 8.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 30%11.3 A
DC Resistance17.6 mΩ
DC Resistance19.36 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–Check availability