IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS629210-Q1 | Demoboard TPS629210-Q1EVM

Automotive 3-V to 17-V, 1-A, high-efficiency and low-IQ, synchronous buck converter in SOT-583

Overview

TopologyBuck Converter
Input voltage3-17 V
Output 13.3 V / 1 A

Description

TPS629210-Q1 is a high efficiency and high flexible synchronous step-down buck converter in a small 1.6 × 2.1 mm SOT583 package. TPS629210-Q1 can be configured to run at 2.5 MHz or 1 MHz in either forced PWM mode or auto PFM mode. In 2.5-MHz auto PFM mode, TI AEE™ mode automatically adjusts the switchingfrequency based on both input and output voltage to hold a high efficiency through the whole operation range without the need of using different inductors. The device includes a smart-Config/Mode input to select different combinations of external/internal feedback dividers, max switching frequencies, output discharge enable/disable and auto PFM/forced PWM operations.

Features

  • AEC-Q100 qualified for automotive applications:
  • –40°C to 150°C operating junction temperature range
  • Level 2 device HBM ESD classification
  • Level C4B CDM ESD classification
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • High-efficiency DCS-Control™ topology
  • 4-µA typical low quiescent current
  • Dynamically selectable forced PWM or auto power save mode operations
  • 2.5-MHz or 1.0-MHz selectable switching frequencies
  • Output current up to 1 A
  • RDSON: 250-mΩ high side, 85-mΩ low side
  • Output voltage accuracy of ± 1%
  • Configurable output voltage options:
  • VFB external divider: 0.6 V to 5.5 V
  • VSET internal divider:
  • 18 options between 0.4 V and 5.5 V
  • No external bootstrap capacitor required
  • Output overcurrent and overtemperature protection
  • 100% duty cycle mode
  • Precise enable input
  • Power-good output
  • Selectable active output discharge
  • Pin-to-pin compatible with the TPS629206Q1 and TPS629203-Q1 devices
  • 0.5-mm pitch, 8-pin SOT-583 package

Typical applications

  • Telecom and wireless infrastructure
  • Factory automation and control
  • ADAS and infotainment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 4, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 6, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 6, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability