IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62825A

2.4-V to 5.5-V input, 2-A step-down converter with forced PWM in 1.5-mm×1.5-mm QFN package

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 14 V / 2 A
IC revisionE

Description

The TPS6282x is an easy-to-use synchronous step down DC-DC converters family with a very low quiescent current of only 4 μA. Based on the DCS Control topology, it provides a fast transient response. The internal reference allows to regulate the output voltage down to 0.6 V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The family devices are pin-to-pin and BOM-to-BOM compatible. The entire solution requires a small 470-nH inductor, a single 4.7-µF input capacitor and two 10-µF or single 22-µF output capacitor. The TPS6282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second runs in forced-PWM maintaining a continuous conduction mode to ensure the least ripple in the output voltage and a quasi-fixed switching frequency. The device features a Power Good signal and an internal soft start circuit. It is able to operate in 100% mode. For fault protection, it incorporates a HICCUP short circuit protection as well as a thermal shutdown. The device is available in a 6-pin 1.5 x 1.5-mm QFN package, offering the highest power density solution.

Features

  • Available as an integrated-inductor power module: TPSM82821 and TPSM82822
  • DCS-Control™ topology
  • 1% feedback or output voltage accuracy (full temperature range)
  • Up to 97% efficiency
  • 26-mΩ and 25-mΩ internal power MOSFETs
  • 2.4-V to 5.5-V input voltage range
  • 4-μA operating quiescent current
  • 2.2-MHz switching frequency
  • Adjustable output voltage from 0.6 V to 4 V
  • Power save mode for light load efficiency
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power good output
  • Thermal shutdown protection
  • Hiccup short-circuit protection
  • A forced-PWM version for CCM operation
  • Create a custom design using the TPS6282x with the WEBENCH® Power Designer

Typical applications

  • Analog security and IP network cameras
  • Industrial PC, Multifunction printers, Generic point of load
  • Solid state drive, Portable electronics

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.47 µH, 8.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current8.7 A
Saturation Current @ 10%10.4 A
Saturation Current @ 30%19.6 A
DC Resistance14 mΩ
Self Resonant Frequency122 MHz
MountSMT 
–Check availability