IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62916

17-VIN, 6-A low-noise low-ripple buck converter with integrated ferrite-bead filter&nb

Overview

TopologyBuck Converter
Input voltage3-17 V
Switching frequency1000-2200 kHz
Output 11.6 V / 6 A

Description

The TPS6291x devices are a family of high-efficiency, low noise, and low ripple current mode synchronous buck converters. The devices are designed for noise sensitive applications that normally use an LDO for post regulation such as high-speed ADCs, clock and jitter cleaner, serializer, de-serializer, and radar applications.To reduce the output voltage ripple, the device loop compensation is designed to operate with an optional second-stage ferrite bead L-C filter. Low-frequency noise levels, similar to a low-noise LDO, are further achieved by filtering the internal voltage reference with a capacitor connected to the NR/SS pin. Combined, these features allow for an output voltage ripple below 10µVRMS.The device operates at a fixed switching frequency of 2.2MHz, 1.4MHz, or 1MHz, and can be synchronized to an external clock. An optional spread spectrum modulation scheme spreads the DC/DC switching frequency over a wider span, which lowers the mixing spurs.

Features

  • Low output 1/f noise < 20µVRMS(100Hz to 100kHz)
  • Low output voltage ripple < 10µVRMS after ferrite bead
  • High PSRR of > 65dB (up to 100kHz)
  • 2.2MHz, 1.4MHz, or 1.0MHz fixed frequency peak current mode control
  • Synchronizable with external clock (optional)
  • Integrated loop compensation supports ferrite bead for second stage L-C filter with 30dB attenuation (optional)
  • Spread spectrum modulation (optional)
  • 3.0V to 17V input voltage range
  • 0.8V to 5.5V output voltage range
  • 25mΩ/7mΩ RDSon
  • Output voltage accuracy of ±1% over temperature
  • Precise enable input allows
  • User-defined undervoltage lockout
  • Exact sequencing
  • Adjustable soft start
  • Power-good output
  • Output discharge (optional)
  • –40°C to 150°C junction temperature range
    1. mm × 3.0mm QFN with 0.5mm pitch
  • Create a custom design using the TPS6291x with the WEBENCH Power Designer

Typical applications

  • Medical
  • Test and measurement, Aerospace and defense (radar, avionics)
  • Telecom infrastructure

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
Rated Current7.2 A
Height2 mm
Check availability
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.25 A
Saturation Current @ 30%12.5 A
DC Resistance11.6 mΩ
Self Resonant Frequency59 MHz
Operating Voltage80 V
MountSMT 
Rated Current7.4 A
Height3.1 mm
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance2.5 mΩ
MountSMT 
Impedance @ 100 MHz8 Ω
Maximum Impedance25 Ω
Maximum Impedance1930 MHz 
Rated Current9.5 A
Impedance @ 1 GHz24 Ω
Height0.8 mm
TypeHigh Current 
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance1 mΩ
MountSMT 
Impedance @ 100 MHz10 Ω
Maximum Impedance41 Ω
Maximum Impedance2178 MHz 
Rated Current10.5 A
Impedance @ 1 GHz28 Ω
Height1.1 mm
TypeHigh Current 
Check availability