IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62821DLCR | Demoboard TIDA-00300 PSE2

2.4V-5.5V input, 1A step-down converter With 1% Accuracy in 1.5x2mm QFN

Overview

TopologyOther Topology
Input voltage5.4 V
Output 13.3 V
IC revisionE1

Description

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete solution in which, both power isolation and signal isolation is handled

Features

  • DCS-Control™ topology
  • 26-mΩ/25-mΩ internal power switches (TPS62823)
  • Up to 3-A output current (TPS62823)
  • Very low quiescent current of 4 µA
  • Switching frequency of typically 2.2 MHz
  • 1% feedback voltage accuracy (full temp. range)
  • Enable (EN) and power good (PG)
  • Adjustable output voltage from 0.6 V to 4 V
  • 100% duty-cycle mode
  • Internal soft-start circuitry
  • Seamless power save mode transition
  • Undervoltage lockout
  • Active output discharge
  • Cycle-by-cycle current limit
  • HICCUP short-circuit protection
  • Over temperature protection
  • CISPR11 class B compliant

Typical applications

  • POL supply in portable/battery powered devices
  • Factory and building automation
  • Mobile computing, networking cards / Solid state drive / Data terminal, point of sale / Servers, projectors, printers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 1 µH, 3.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current3.3 A
Saturation Current @ 10%1.55 A
Saturation Current @ 30%3.45 A
DC Resistance75 mΩ
Self Resonant Frequency120 MHz
–Check availability