IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN74LVC1G19DCKR | Demoboard TIDA-00751

Solid State Relay 24V AC Switch with Galvanic Isolation Reference Design

Overview

TopologyOther Topology
IC revision00

Description

The solid state relay 24V AC Switch reference design is a single relay replacement that enables efficient power management for a low power alternative to standard electromechanical relays. The OFF-mode provides energy to the system controller and the ON mode can switch fast enough to allow backup battery charging where electromechanical relays cannot. The internal transformer enables isolation and a voltage multiplier ensures enough current to control other relays in the rest of the system

Features

  • Single Electromechanical Relay Replacement
  • Low-Power Solid State Relay With Silent Operation
  • No Clicking Noise
  • <1-μs Turn-on and Turn-off Switching Time
  • In OFF Mode, 24-V AC Line Provides Energy tothe System
  • <200-μA Consumption in OFF Mode
  • Cost Efficient BOM

Typical applications

  • Building Automation
  • Thermostats
  • HVAC Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability