IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN74LVC2G07 | Demoboard TMDSCNCD280049C

F280049C evaluation module for C2000™ MCU controlCARD™

Overview

TopologyOther Topology
Input voltage3.3 V
IC revisionB

Description

This dual buffer and driver is designed for 1.65-V to 5.5-V VCC operation. The output of the SN74LVC2G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Dual Open-Drain Buffer Configuration
  • 24-mA Output Drive at 3.3 V
  • Support Translation-Up and Down
  • Available in the Texas Instruments NanoFree Package
  • Supports 5-V VCC Operation
  • Inputs and Open-Drain Outputs Accept Voltages Up to 5.5 VMax tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class IIESD Protection Exceeds JESD 22
  • 2000-V Human-Body Model (A114-A)
  • 200-V Machine Model (A115-A)
  • 1000-V Charged-Device Model (C101)

Typical applications

  • Textile machine, Welding machine, DC charging (pile) station, Door operator drive control, Automated sorting equipment, AC charging (pile) station, Air conditioner outdoor unit, CNC control
  • Medium/short range radar

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability