IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN74LVC2G34DBVR | Demoboard TIDA-010054

Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, weight, galvanic isolation, high voltage conversion ratio and reliability are critical factors, making it ideal for EV charging stations and energy storage applications. Modularity and symmetrical structure in DAB allow for stacking converters to achieve high power throughput and facilitate a bidirectional mode of operation to support battery charging and discharging applications.

Features

  • Dual-channel UCC21530 with reinforced isolation used for driving SiC MOSFETs in the half-bridge configuration
  • TMS320F280049 controller for implementation of digital control
  • Isolated voltage and current sensing
  • Primary voltage of 700-800-V DC, secondary voltage of 380-500-V DC, maximum power output of 10 kW
  • Full load efficiency of 97.6% and a peak efficiency of 98.2% at 6 KW
  • High-power density of 1.92 KW/L

Typical applications

  • AV Receivers
  • Solid-State Drive (SSD): Client and Enterprise

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability