IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN74CB3Q3244PWR | Demoboard TMDSCNCD28P65X

TMS320F28P65X controlCARD evaluation module

Overview

TopologyOther Topology
IC revisionA

Description

TMDSCNCD28P65X is a low-cost evaluation and development board for TI C2000™ MCU series of F28P65x devices. It comes with a HSEC180 (180-pin High speed edge connector) and, as a controlCARD, is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD28P65X, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately or as a bundled kit.

Features

  • Isolated on-board XDS110 USB-to-JTAG debug probe enables real-time in-system programming and debugging
  • Standard 180-pin controlCARD HSEC interface
  • 2-Port EtherCAT Slave Controller
  • Analog I/O, digital I/O, and JTAG signals at standard 180-pin HSEC interface
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28P65X

Typical applications

  • Linear motor segment controller, String inverter, Power Conversion System, Central inverter, Industrial AC-DC, Mobile robot motor control, Robot Servo Drive, CNC control, Servo drive control module
  • Merchant network and server PSU
  • On-board (OBC) & wireless charger, Inverter & motor control, DC Fast Charging Station, Automotive HVAC compressor module
  • Headlight
  • HVAC large commercial motor control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability