IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN74AVC4T774PWR | Demoboard TIDA-010128

4-Bit Dual-Supply Bus Transceiver With Configurable Voltage-Level Shifting and 3-State Outputs With Independent Direction Control Inputs

Overview

TopologyOther Topology
IC revisionE3

Description

This reference design describes a 20.8 GSPS sampling system using RF sampling analog-to-digital converters (ADCs) in time interleaved configuration. Time interleaving method is a proven and traditional way of increasing sample rate, however, matching individual ADCs offset, gain and sampling time mismatch is critical to achieve performance. The complexity of interleaving increases with higher sampling clock. The phase matching between the ADCs is one of the critical specifications to achieve better SFDR and ENOB. This reference design uses the noiseless aperture delay adjustment feature on ADC12DJ5200RF with a 19 fs precise phase control steps that eases 20.8 GSPS interleaving implementation. The reference design uses on-board low noise JESD204B clock generator based on LMK04828 and LMX2594 that meets 12 bit system performance requirement.

Features

  • 20.8 GSPS Time interleaved 12-bit RF-sampling ADCs
  • 6 GHz Analog front end
  • Fine sample clock phase adjustment (19 fs resolution)
  • Phase synchronization of multiple ADCs
  • Companion power reference design with a >85% efficiency at 12-V input
  • JESD204B supporting 8, 16, or 32 JESD lanes, data rates up to 12.8 Gbps per lane

Typical applications

  • Personal Electronic
  • Industrial / Enterprise
  • Telecom

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 10, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability