IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN74LVC573A-Q1 | Demoboard TIDA-010132

OCTAL TRANSPARENT D-TYPE LATCH WITH 3-STATE OUTPUTS

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design, an 8-channel analog front end (AFE), is demonstrated using two AFE7444 4-channel RF transceivers and a LMK04828-LMX2594 based clocking subsystem which can enable designs to scale to 16 or more channels. Each AFE channel consists of a 14-bit, 9-GSPS DAC and a 3-GSPS ADC that is synchronized to less than 10ps skew with > 75-dB dynamic range at 2.6 GHz.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V PerMIL-STD-883, Method 3015; Exceeds 200 VUsing Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 6.9 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) < 0.8 Vat VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on AllPorts (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down ModeOperation

Typical applications

  • partial-power-down applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 4.7 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
ApplicationMini USB 2.0 
Interface TypeType AB 
TypeHorizontal 
Variantwith Pads 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.6 mm
Rated Current1 A
Working Voltage30 V (AC)
–Check availability