IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN74AVC4T774PWR | Demoboard TIDA-010122

4-Bit Dual-Supply Bus Transceiver With Configurable Voltage-Level Shifting and 3-State Outputs With Independent Direction Control Inputs

Overview

TopologyOther Topology
IC revisionE3

Description

This reference design provides the solution for synchronization design challenges associated with emerging 5G adapted applications like massive multiple input multiple output (mMIMO), phase array RADAR and communication payload. The typical RF front end contains antenna, low noise amplifier (LNA), mixer , local oscillator (LO) in analog domain and analog to digital converter, numerical controlled oscillator (NCO) and digital down converter (DDC) in digital domain. To achieve overall system synchronization these digital blocks need to be synchronize with system clock. This reference design uses ADC12DJ3200 data converter, achieve less than 5-ps channel-to-channel skew across multiple receiver with deterministic latency by synchronizing on chip NCO with SYNC~ and uses noiseless aperture delay adjustment (tAD Adjust) feature to further reduce skew. This design also provides a very low phase noise clocking solution based the LMX2594 wide band PLL and the LMK04828 synthesizer and jitter cleaner.

Features

  • Each Channel Has an Independent DIR ControlInput
  • Control Inputs VIH/VIL Levels are Referenced toVCCA Voltage
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2-V to 3.6-VPower-Supply Range
  • I/Os are 4.6-V Tolerant
  • Ioff Supports Partial Power-Down-Mode Operation
  • Typical Data Rates– 380 Mbps (1.8-V to 3.3-V Translation)– 200 Mbps (<1.8-V to 3.3-V Translation)– 200 Mbps (Translate to 2.5 V or 1.8 V)– 150 Mbps (Translate to 1.5 V)– 100 Mbps (Translate to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA PerJESD 78, Class II
  • ESD Protection Exceeds the Following Levels(Tested Per JESD 22)– ±8000-V Human-Body Model (A114-A)– 250-V Machine Model (A115-A)– ±1500-V Charged-Device Model (C101)

Typical applications

  • Telecom
  • Personal Electronic
  • Industrial / Enterprise

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Dual, 10, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability