IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN74AUP3G14DQER | Demoboard TIDA-010005

Software-Configurable Cardiac Pacemaker Detection Module Reference Design

Overview

TopologyOther Topology
IC revisionE2

Description

This reference design implements a compact hardware-based circuit to detect the pacemaker pulse during ECG measurement. It provides indication of valid pace signal through a flag and onboard LED. This design enables the user to configure various parameters of the pace signal (amplitude, rise time, pulse duration, polarity) with software using an onboard DAC. The measured values can be read through an onboard ADC. The Pace signal is extracted, amplified, and conditioned from the noisy ECG signal on the board. It adds the Pace detection feature while used in conjunction with TI’s ADS129X series of devices.

Features

  • Programmable thresholds for detecting : rise time (30 μs to 200 μs), amplitude (8 mV to 700 mV), duration (0.1 μs to 2000 μs) and polarity of pace pulse
  • Availability of measured parameters and conditioned pace signal on I2C bus for further analysis and processing conditioned pace signal on I2C bus for further analysis and processing
  • Interface with TI’s ADS129X series of ECG front-end devices
  • Enables identification of various types of pacemaker signals
  • Compact form factor (29 mm × 35 mm)

Typical applications

  • Electrocardiogram (ECG)/Wearable fitness and activity monitor

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability