IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8711 | Demoboard TIDA-00736

Universal Stepper Motor Driver Reference Design

Overview

TopologyOther Topology

Description

This design achieves a universal high performance stepper driver. With the on-board MCU SPI configuration to DRV8711, it achieves up to 1/256 selectable micro-stepping level and 0.5A to 5A selectable peak current level. The supply voltage can be from 12V to 36V. With optimized decay parameters setting, this solution can ideally work with most bipolar steppers and diversified industrial applications. Optocoupler isolation for inputs signal is included. Also full protections are provided, such as outputs short, over current, and over temperature.

Features

Remark: BOM and Schematics are added with main pdf.

Wide and selectable current level from 0.5A to 5ASelectable micro-stepping from Full to 1/256Wide operation range from 12V to 36VWide adaption to different stepper motorsStandard ISO industrial inputs interfaceFull protections

Typical applications

  • Robots
  • Machine tools
  • Textile industry
  • Factory automation
  • CNC equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage100 V (DC)
–
–
Dissipation Factor9 %
–
–
Length25 mm
–
–
–
PackagingAmmopack 
Endurance 7000
Ripple Current800 mA
Leakage Current100 µA
Pitch5 mm
Diameter10 mm
–Check availability