IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8704 | Demoboard DRV8704EVM

Dual Brushed DC Motor Gate Driver Evaluation Module

Overview

TopologyOther Topology

Description

The DRV8704 customer EVM is a platform built around the DRV8704, a dual H-bridge brushed DC motor driver with highly-configurable power stage. This device is optimized to drive two different brushed DC motors with variable current limiting and an internal 5-V LDO for powering peripheral devices.The EVM includes two 555-timer circuits configured to switch at approximately 25 kHz with independently variable duty-cycles. Each 555 timer is tied to a jumper pin allowing the user to select which channel of the DRV8704 is receiving the PWM signal. This analog generation of PWM signals allows for standalone use of the EVM without any firmware being flashed onto a microcontroller.If the user would like to control the EVM using an MCU, the two 10×1, 100-mil headers can be docked to TI's MSP430™ LaunchPad™ and controlled using whatever firmware is supplied by the user. SPI commands can be written or read by simply docking the EVM to a LaunchPad or tying into the 4 SPI pins with another MCU.

Features

  • Highly configurable SPI interface
  • 8V to 52V supply voltage range
  • Multiple decay modes
  • Adjustable current regulation
  • 5V, 10-mA LDO regulator

Typical applications

  • Automatic Teller and Money Handling Machines, Office Automation Machines, Textile Machines
  • Factory Automation and Robotics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability