IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8847S | Demoboard DRV8847SEVM

DRV8847S Dual H-Bridge Motor Driver Evaluation Module

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage2.7-18 V
Output 12 A
IC revision001

Description

The DRV8847S evaluation module (EVM) is an application board design to allow easy evaluation of the DRV8847S device. The DRV8847S device is an integrated low voltage dual H-bridge driver and highly-configurable power stage for industrial brushed DC, stepper motor, and solenoid applications. This device has been optimized to control one or two brushed DC motors, a stepper motor, or solenoid loads.

Features

  • 2.7-V to 18-V Operating Voltage Range
  • 1A RMS Driver Current / 2A RMS Driver Current in Parallel Mode
  • I²C Communication

Typical applications

  • Electronic Point-of-Sale (ePOS) Printers
  • Miniature Circuit Breakers and Smart Meters
  • Stage Lighting Equipment
  • Refrigerator Damper and Ice Maker / Washers, Dryers and Dishwashers

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10 mm
–
Height12.6 mm
–
PackagingBox 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability