| Topology | Other Topology |
| IC revision | A |
The DRV8718S-Q1 evaluation module (EVM) allows easy evaluation of the DRV8718S-Q1 device.The DRV8718S-Q1 is 8-channel Gate Driver with inline current sensing and offline diagnostics. The DRV8718S-Q1 devices can be powered with a supply voltage from 4.9 to 37 V. A smart gate drive architecture optimizes dead time to prevent shoot-through conditions, controls slew rate. Four PWM inputs can be multiplexed between the different drivers in combination with SPI control. The current sensing amplifier can be used in low-side or high-side sense configurations. A simple SPI and Hardware interface are available.
4.9-V to 37-V operating voltage range8 channel smart multi-stage gate driver4 PWM inputs with output mapping2x wide common mode current shunt amplifiersSPI and H/W multiple interface options available
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | PCB/Cable/Panel | Modularity | Wire Section | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | C | Tol. C | VR(V (DC)) | Size | Operating Temperature | Q(%) | DF(%) | RISO | Ceramic Type | L(mm) | W(mm) | Fl(mm) | Packaging | L(µH) | IRP,40K(A) | ISAT,30%(A) | RDC typ.(mΩ) | fres(MHz) | Mount | Endurance(h) | IRIPPLE(mA) | ILeak(µA) | Pitch(mm) | Ø D(mm) | IR(A) | Working Voltage(V (AC)) | Color | Gender | H(mm) | Operation Force(g) | Electrical Life(Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz(Ω) | Zmax(Ω) | Test Condition Zmax | IR 2(mA) | RDC max.(mΩ) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WR-PHD Jumper, 1, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Jumper | Pins1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +125 °C | – | – | Insulation Resistance1000 MΩ | – | Length2.44 mm | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | Pitch2.54 mm | – | Rated Current3 A | Working Voltage250 V (AC) | ColorBlack | GenderJumper | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | WE-XHMI SMT Power Inductor, 2, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Pins2 | – | – | – | – | – | – | – | – | – | – | – | – | – | Size1090 | Operating Temperature -40 °C up to +125 °C | – | – | – | – | Length11.6 mm | Width10.5 mm | – | – | Inductance2.2 µH | Performance Rated Current32.05 A | Saturation Current @ 30%32.1 A | DC Resistance2.2 mΩ | Self Resonant Frequency28 MHz | MountSMT | – | – | – | – | – | Rated Current16 A | – | – | – | Height8.8 mm | – | – | – | – | – | – | – | – | – | DC Resistance2.42 mΩ | – | ||||
![]() | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire, 2, Rising Cage Clamp | Simulation– | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | PCB/Cable/PanelPCB | ModularityNo | Wire Section 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -30 °C up to +120 °C | – | – | – | – | Length20.32 mm | – | – | PackagingBox | – | – | – | – | – | MountTHT | – | – | – | Pitch10.16 mm | – | Rated Current57 A | Working Voltage750 V (AC) | – | – | – | – | – | – | – | – | – | – | – | – | – | TypeHorizontal | |||
![]() | WR-PHD Pin Header - Single, 3, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | Length7.62 mm | – | – | PackagingBag | – | – | – | – | – | MountTHT | – | – | – | Pitch2.54 mm | – | Rated Current3 A | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Dual, 6, – | Simulation– | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | Pins6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | Length7.62 mm | – | – | PackagingTube | – | – | – | – | – | MountSMT | – | – | – | Pitch2.54 mm | – | Rated Current3 A | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | ||
![]() | WR-PHD Pin Header - Dual, 14, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | Pins14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | Length17.78 mm | – | – | PackagingBag | – | – | – | – | – | MountTHT | – | – | – | Pitch2.54 mm | – | Rated Current3 A | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Single, 16, – | Simulation– | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | Length40.64 mm | – | – | PackagingBag | – | – | – | – | – | MountTHT | – | – | – | Pitch2.54 mm | – | Rated Current3 A | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | – | – | – | – | – | – | TypeStraight | ||
![]() | WE-CBF SMT EMI Suppression Ferrite Bead, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +125 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | Pad Dimension0.3 mm | – | – | – | – | – | – | MountSMT | – | – | – | – | – | Rated Current0.2 A | – | – | – | Height0.8 mm | – | – | – | – | – | Impedance @ 100 MHz1000 Ω | Maximum Impedance1350 Ω | Maximum Impedance140 MHz | Rated Current 2650 mA | DC Resistance600 mΩ | TypeWide Band | ||||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, –, – | Downloads27 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | Dominant Wavelength [typ.]630 nm | Emitting ColorSuper Red | Peak Wavelength [typ.]645 nm | Luminous Intensity [typ.]60 mcd | Forward Voltage [typ.]1.9 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | PackagingTape and Reel | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | Height0.7 mm | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | Dominant Wavelength [typ.]570 nm | Emitting ColorBright Green | Peak Wavelength [typ.]572 nm | Luminous Intensity [typ.]40 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | PackagingTape and Reel | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | Height0.7 mm | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WCAP-ATG5 Aluminum Electrolytic Capacitors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | Capacitance330 µF | Capacitance±20% | Rated Voltage50 V (DC) | – | – | – | Dissipation Factor10 % | – | – | Length16 mm | – | – | PackagingAmmopack | – | – | – | – | – | – | Endurance 2000 | Ripple Current450 mA | Leakage Current165 µA | Pitch5 mm | Diameter10 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WCAP-ATLI Aluminum Electrolytic Capacitors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | Capacitance470 µF | Capacitance±20% | Rated Voltage50 V (DC) | – | – | – | Dissipation Factor8 % | – | – | Length20 mm | – | – | PackagingAmmopack | – | – | – | – | – | – | Endurance 5000 | Ripple Current2000 mA | Leakage Current235 µA | Pitch5 mm | Diameter13 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0402 | Operating Temperature -55 °C up to +125 °C | Q-Factor600 % | – | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.5 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 10 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±20% | Rated Voltage10 V (DC) | Size0402 | Operating Temperature -55 °C up to +85 °C | – | Dissipation Factor5 % | Insulation Resistance5 GΩ | Ceramic TypeX5R Class II | Length1 mm | Width0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.5 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 10 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance220 nF | Capacitance±20% | Rated Voltage10 V (DC) | Size0402 | Operating Temperature -55 °C up to +85 °C | – | Dissipation Factor5 % | Insulation Resistance2.3 GΩ | Ceramic TypeX5R Class II | Length1 mm | Width0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.5 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage16 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor10 % | Insulation Resistance0.1 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor3 % | Insulation Resistance5 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage50 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor10 % | Insulation Resistance0.1 GΩ | Ceramic TypeX7R Class II | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height1.25 mm | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Voltage12 V (DC) | – | Operating Temperature -40 °C up to +85 °C | – | – | Insulation Resistance100 MΩ | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | Rated Current0.05 A | – | – | – | Height5.1 mm | Operation Force250 g | Electrical Life500000 Cycles | Actuator ColorGrey | WashableYes | Vaporphase processYes | – | – | – | – | – | – |