IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8847 | Demoboard TIDA-010004

12-V, 15-W Power limit, single driver-based stepper, brushed DC and actuator drive reference design

Overview

TopologyOther Topology
Input voltage2.7-18 V
IC revisionE2

Description

This reference design demonstrates a multi-load drive using one driver chip in multiple configurations enabling reduced inventory. The multiple loads include one bipolar stepper motor, one brushed DC motor, and three actuator or solenoid loads driven from a 12-V DC supply. The design shows less than two percent accuracy error in input current limit, that helps to achieve a precise power limit for helping easy qualification as a low-power circuit, defined by IEC 60335-1. This reference design incorporates enhanced protections like open load detect, noise tolerant short circuit, overcurrent, overvoltage, under voltage, over temperature, surge and ESD protection all which helps to achieve a reliable and robust system design.

Features

  • Operates from 4.5V to 16V, supporting multiple loads including bi-polar stepper motor (0.5-ARMS), brushed DC motor (1.2-ARMS), solenoids and actuators (0.2-ARMS)
  • Detailed fault diagnosis and multi-slave operation through I2C using a single MCU
  • Motor or load control through I2C line reduces the number of MCU pins required
  • Increased safety and reliability with precise power limit (<15 W) using eFuse
  • Open load detect, over current, short circuit, over temperature, surge and ESD protection

Typical applications

  • Refrigerator damper and ice maker / Washers, dryers and dishwashers
  • Electronic point-of-sale (ePOS) printers
  • Stage lighting equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability