IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8837CDSG | Demoboard DRV8837CEVM

1-A Low-Voltage H-Bridge Evaluation Module

Overview

TopologyOther Topology
Input voltage3.3-11 V
Output 11 A

Description

The DRV8837CEVM evaluation module (EVM) is a 3.3 V to 11 V, 1 A, brushed DC motor drive and control system based on the DRV8837C integrated brushed motor driver, compact MSP430G2131 microcontroller, and LP2985 Low-Dropout Regulator. The EVM allows for simple evaluation of the DRV8837C with a wide array of testpoints, interfaces, and configurability.The EVM has an Micro-USB connector for simple 5 V motor supply, a regulated 3.3 V supply from the LP2985 LDO, test points for all control and feedback signals, and simple integrated control logic on the MSP430G2131. The EVM has simple jumper interfaces to control the motor direction and evaluate the DRV8837C in its low power sleep state. An onboard JTAG header allows for custom firmware to be flashed to the MSP430G2131 for fast evaluation of end system control. This EVM is ideal for evaluation and rapid developmet with the DRV8837C.

Features

  • 3.3 V to 11 V Operating Supply Voltage Range
  • Supports Up to 1 A Maximum Drive Current
  • Separate 3.3 V Logic Supply
  • Simple Control Interface with MSP430G2131
  • USB Connector for 5 V Motor Supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance1 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability