IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8803 | Demoboard TIDA-00737

Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller

Overview

TopologyOther Topology

Description

The TIDA-00737 TI design demonstrates working of various functional blocks of an Automatic Power Factor Controller used in MV/LV electrical distribution including – Accurate measurement and computation of voltages, currents, power and power factor; Display of measured parameters using 4 digit seven segment display; Alarms and Status indication using LEDs; Switching outputs for driving Contactor or Thyristor for switching capacitor banks; Monitoring of local and remote temperature using a breadth of products from TI’s portfolio.

Features

BOM is added with main pdf.Accurate measurement of 3 Φ voltage, current (simultaneous sampling), power, power factor – Accuracy < 0.5% achieved using 24b ΔΣ ADC.Seven Segment (SS) LED – Two constant current drivers are cascaded to drive four digit SS LED display with decimal point.Relay/ Transistor output switching – Options for controlling Contactor and Thyristor is provided. 3 channels (expandable to 7) is dedicated for controlling Relay output (Contactors)2 channels (expandable to 4), with isolation, for controlling Transistor output (Thyristors).

Status indication – 16 LEDs are controlled using a constant-current LED sink driver.Sensors for Temperature and Light sensing are included.

Typical applications

  • Reactive Power Control (RPC) Relay
  • Power Factor Controller (PFC)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 1000 µH, 0.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.2 A
Saturation Current0.24 A
DC Resistance6000 mΩ
Self Resonant Frequency1.9 MHz
–Check availability