Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11131-11160 of 14704 reference designs
Filter values
Texas Instruments ADS8168 | Demoboard ADS8168EVM-PDK, Rev. B
ADC
Texas Instruments ADS8353-Q1 | Demoboard ADS8353Q1EVM-PDK
ADC
Texas Instruments ADS8354 | Demoboard ADS8354EVM-PDK
ADC
Texas Instruments ADS8555 | Demoboard ADS8555EVM-PDK, Rev. A
Other Topology
|
V
in
5-10 V
Texas Instruments ADS8568 | Demoboard ADS8568EVM, Rev. A
ADC
Texas Instruments ADS8881 | Demoboard ADS8881EVMV2-PDK, Rev. A
ADC
Texas Instruments ADS8900B | Demoboard TIDA-01351
Other Topology
Texas Instruments ADS8900B | Demoboard TIDA-01035
Other Topology
Texas Instruments ADS8900B | Demoboard TIDA-01037, Rev. A
Other Topology
Texas Instruments ADS8900B | Demoboard ADS8900BEVM, Rev. A
ADC
Texas Instruments ADS9110 | Demoboard TIDA-00732, Rev. E1
Other Topology
Texas Instruments ADS9219 | Demoboard ADS9219EVM
ADC
Texas Instruments ADS9224R | Demoboard ADS9224REVM-PDK, Rev. A
Other Topology
Texas Instruments ADS9327 | Demoboard ADS9327EVM, Rev. A
FPGA
Texas Instruments ADS9813 | Demoboard ADS9813EVM, Rev. B
ADC
Texas Instruments ADS9817 | Demoboard ADS9817EVM, Rev. B
ADC
Texas Instruments AFE031 | Demoboard BOOSTXL-AFE031-DF1
Other Topology
|
V
in
10 V
|
Output
3.3 V
Texas Instruments AFE031, Rev. D
Other Topology
Texas Instruments AFE11612 | Demoboard AFE11612EVM
ADC
|
V
in
1.8-5.5 V
Texas Instruments AFE3010 | Demoboard AFE3010-EVM
Other Topology
|
V
in
120 V
Texas Instruments AFE4403YZPR | Demoboard TIDA-01614, Rev. E1
Other Topology
Texas Instruments AFE4500 | Demoboard AFE4500EVM
Other Topology
Texas Instruments AFE4900 | Demoboard TIDA-01580, Rev. E1
Other Topology
Texas Instruments AFE532A3W | Demoboard AFE532A3WEVM
ADC
Texas Instruments AFE539A4 | Demoboard AFE539A4EVM
DAC
Texas Instruments AFE77XX, Rev. B
Other Topology
Texas Instruments AFE782H1 | Demoboard AFE782H1EVM, Rev. A
DAC
|
V
in
0-2.5 V
Texas Instruments AFE7900 | Demoboard AFE7900EVM, Rev. A
DAC
Texas Instruments AFE7901 | Demoboard AFE7900EVM, Rev. A
DAC
Texas Instruments AFE7903 | Demoboard AFE7900EVM, Rev. A
DAC
previous
1
...
370
371
372
373
374
...
491
next
Cart
Your cart is empty.
Get samples and quotes