IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS8353-Q1 | Demoboard ADS8353Q1EVM-PDK

ADS8353-Q1 16-bit 600-kSPS 2-ch simultaneous-sampling SAR ADC performance demonstration kit (PDK)

Overview

TopologyADC

Description

The ADS8353-Q1 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8353-Q1, which is a 16-bit, 2-channel, simultaneous-sampling, successive-approximation register (SAR) analog-to-digital converter (ADC) with SPI interface.ADS8353Q1EVM-PDK includes the ADS8353-Q1 evaluation board and the precision host interface (PHI) controller board, which enables the accompanying computer software to communicate with the ADC over a universal serial bus (USB) for data capture and analysis.

Features

  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8353-Q1 SAR ADC
  • USB powered; no external power supply required
  • Ships with PHI controller that provides convenient communication interface to ADS8353-Q1 over USB 2.0 (or higher) for power delivery, as well as digital input/outputEasy-to-use evaluation software for Microsoft® Windows® 7/8/10 64-bit operating systems
  • Software suite includes graphical tools for
  • Data capture
  • Histogram analysis
  • Spectral analysis

Typical applications

  • DC/DC converters
  • Battery management systems (BMS), Energy storage power conversion systems (PCS)
  • Solar arc protection

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–Check availability