IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS8354 | Demoboard ADS8354EVM-PDK

ADS8354 Dual 16-Bit Simultaneous-Sampling SAR ADC Performance Demonstration Kit (PDK)

Overview

TopologyADC

Description

The ADS8354EVM-PDK is a platform for evaluating the performance of the ADS8354 device, which is a 16-bit, dual-channel, simultaneous-sampling, 700-kSPS, differential analog input, successive approximation register (SAR) analog-to-digital converter (ADC) that features an easy-to-use serial programming interface (SPI). The ADS8354EVM-PDK eases evaluation with hardware, software, and computer connectivity through the universal serial bus (USB) interface.

Features

  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8354 SAR ADC
  • USB powered; no external power supply required
  • Ships with PHI controller that provides convenient communication interface to ADS8354 over USB 2.0 (or higher) for power delivery, as well as digital input/output
  • Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 64-bit operating systems
  • Software suite includes graphical tools for Data capture, Histogram analysis, Spectral analysis

Typical applications

  • Power Quality Measurement, Protection Relays, Three-Phase Power Controls, Motor Control: Position Measurement Using Encoders, Programmable Logic Controllers
  • Optical Networking: EDFA Gain Control Loops

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
Pins
Color
Gender
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2.44 mm, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Length2.44 mm
PackagingBag 
Pins
ColorBlack 
GenderJumper 
Rated Current3 A
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
Check availability