IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS9219 | Demoboard ADS9219EVM

ADS9219 evaluation module

Overview

TopologyADC

Description

The ADS9219 evaluation module (EVM) is a platform for evaluating the performance of the ADS9219, a two-channel, 18-bit, 20MSPS per channel successive approximation register (SAR) analog-to-digital converter (ADC) with integrated ADC driver and voltage reference. The ADS9219EVM includes a discrete high-speed signal chain using the THS4541 fully differential amplifier to evaluate the ADC's performance up to 1MHz of input signal bandwidth. The EVM daughterboard uses a standard FMC connector to interface with the TSWDC155EVM (sold separately) or other FPGA development boards. Computer software that works with the TSWDC155EVM only enables the user to communicate with the ADC over universal serial bus (USB), capture ADC conversion data and perform data analysis.

Features

  • ADS9219EVM has the hardware required for diagnostic testing and accurate performance evaluation of the ADS9219 ADC.
  • TSWDC155EVM controller (sold separately) provides all necessary digital I/O signals and power rails required for operating the ADS9219EVM.
  • Easy-to-use evaluation GUI for Microsoft® Windows® 10, 64-bit operating systems requires the TSWDC155EVM (sold separately) for operation.
  • The included software suite features graphical tools for data captures, histogram analysis, spectral analysis and linearity measurements.

Typical applications

  • Power analyzers, Marine equipment
  • DC power supplies, AC sources, electronic loads

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Class
Ingress Protection Code
Mount
Center Contact
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-SMA PCB THT/THR/SMT, Industrial, None
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ClassIndustrial 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
Operating Temperature -65 °C up to +165 °C
–Check availability